22630.0350 - Locating Pins
with ball end

Ball ended locating pins facilitate easy inserting and removing avoiding clamping inclination.

This article 22630.0350 - Locating Pins with ball end / ball end round ball (d1 g6: 10 mm, d2 n6: 7 mm) is one variant of the article group Locating Pins with ball end (EH 22630.)

Version
picture
Material
d1 g6 [mm]
d2 n6 [mm]
l2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
ball end round ball
picture:
1
Material:
Stainless steel 1.4305, ground, surface heat-treated
d1 g6 [mm]:
10 mm
d2 n6 [mm]:
7 mm
l2 [mm]:
10 mm
Article-No.:
22630.0350
Documents
Locating Pins
  • ball end round ball – picture 1, Stainless steel
  • d1 g6: 10 mm
  • d2 n6: 7 mm
  • d3 -0.01 -0.05: 10 mm
  • d4: M3
  • l1: 7 mm
  • l2: 10 mm
  • l3: 2.5 mm
  • t: 6 mm
  • r: 2.5 mm
  • Location hole D1 H7: 7 mm
  • Weight: 6.7 g
Locating Pins

Material

  • Stainless steel 1.4305, ground, surface heat-treated
Title
Category
Type
Direct download
Download basket
Datasheet 22630.0350
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.