22620.0228 - Hard Metal Inserts
for locating hole

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.

Zero play transmission of high holding forces, e.g. on cast or forged pieces.

This article 22620.0228 - Hard Metal Inserts for locating hole / pointed (d1 n6: 10 mm) is one variant of the article group Hard Metal Inserts for locating hole (EH 22620.)

Version
picture
d1 n6 [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
pointed
picture:
2
d1 n6 [mm]:
10 mm
d2 [mm]:
M5
Article-No.:
22620.0228
Documents
Hard Metal Inserts
  • pointed – picture 2
  • d1 n6: 10 mm
  • d2: M5
  • d3: ~ 6.3 mm
  • Location hole D1 H7: 10 mm
  • Weight: 7.5 g
Hard Metal Inserts

Material

Insert

  • Hard metal, pointed

Body

  • Heat-treated steel, tempered, phosphated

Assembly

Assembly via a locating hole, the insert can be fastened by means of a screw.

Title
Category
Type
Direct download
Download basket
Datasheet 22620.0228
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.