Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.
For transmission of high turning moments and holding forces, e.g. on cast and forged pieces.
This article 22620.0062 - Grippers Round/Square with hard metal insert, ribbed / round (d1 -0.13: 16 mm, h1 -0.13: 12 mm) is one variant of the article group Grippers Round/Square with hard metal insert, ribbed (EH 22620.)
Body
Ribbing
Square type suitable for alignments, thus providing a bearing surface for high holding forces.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.