Rubber Metal Buffers cylindrical

EH 25150.

To be used for elastic bearing of motors, compressors, pumps etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 76 hits

Version
picture
d1 ±1.5 [mm]
l1 ±1.5 [mm]
d2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
8 mm
l1 ±1.5 [mm]:
8 mm
d2 [mm]:
M3
t ~ [mm]:
~ 3 mm
Article-No.:
25150.0103
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 8 mm
  • l1 ±1.5: 8 mm
  • d2: M3
  • l2: 6 mm
  • s: 1 mm
  • t: ~ 3 mm
  • Spring rate R: ~ 38 N/mm
  • Load capacity max.: 75 N
  • Spring range: ~ 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.2 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
10 mm
l1 ±1.5 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0106
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 10 mm
  • l1 ±1.5: 10 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.2 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 36 N/mm
  • Load capacity max.: 90 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.4 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
10 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0107
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 10 mm
  • l1 ±1.5: 15 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.2 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 17 N/mm
  • Load capacity max.: 65 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.8 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0108
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 10 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 80 N/mm
  • Load capacity max.: 200 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5.7 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0109
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 15 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 35 N/mm
  • Load capacity max.: 130 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.6 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0110
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 20 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 30 N/mm
  • Load capacity max.: 150 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7.6 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0121
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 15 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 95 N/mm
  • Load capacity max.: 355 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 15 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0122
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 20 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 53 N/mm
  • Load capacity max.: 265 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 17 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
25 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0123
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 25 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 50 N/mm
  • Load capacity max.: 315 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 18 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0126
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 15 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 184 N/mm
  • Load capacity max.: 690 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 26 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0127
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 20 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 121 N/mm
  • Load capacity max.: 605 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 26 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0128
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 30 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 76 N/mm
  • Load capacity max.: 570 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 36 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0131
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 15 mm
  • d2: M8
  • l2: 20 mm
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 143 N/mm
  • Load capacity max.: 535 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 41 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0132
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • l2: 20 mm
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 113 N/mm
  • Load capacity max.: 850 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 50 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
40 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0141
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 40 mm
  • l1 ±1.5: 20 mm
  • d2: M8
  • l2: 23 mm
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 302 N/mm
  • Load capacity max.: 1510 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 72 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
40 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0142
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 40 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • l2: 23 mm
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 204 N/mm
  • Load capacity max.: 1530 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 85 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
40 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0143
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 40 mm
  • l1 ±1.5: 40 mm
  • d2: M8
  • l2: 23 mm
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 163 N/mm
  • Load capacity max.: 1630 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 98 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0151
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 20 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 720 N/mm
  • Load capacity max.: 3600 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 115 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0152
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 30 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 343 N/mm
  • Load capacity max.: 2575 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 135 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0153
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 40 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 244 N/mm
  • Load capacity max.: 2440 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 160 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
50 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0154
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 50 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 176 N/mm
  • Load capacity max.: 2200 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 185 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
60 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0161
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 60 mm
  • l1 ±1.5: 30 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 453 N/mm
  • Load capacity max.: 3400 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 200 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
60 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0162
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 60 mm
  • l1 ±1.5: 40 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 333 N/mm
  • Load capacity max.: 3330 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 220 g
show article view
Rubber Metal Buffers
Version:
with female thread and screw
picture:
2
d1 ±1.5 [mm]:
70 mm
l1 ±1.5 [mm]:
45 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0171
CAD
Documents
Rubber Metal Buffers
  • with female thread and screw – picture 2
  • d1 ±1.5: 70 mm
  • l1 ±1.5: 45 mm
  • d2: M10
  • l2: 27 mm
  • s: 3 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 356 N/mm
  • Load capacity max.: 4000 N
  • Spring range: ~ 11.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 372 g
show article view
Rubber Metal Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Threaded bushing

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Metal Buffers – cylindrical
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
Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.