To be used for elastic bearing of motors, compressors, pumps etc.
The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.
This article 25150.0121 - Rubber Metal Buffers cylindrical / with female thread and screw (d1 ±1.5: 20 mm, l1 ±1.5: 15 mm) is one variant of the article group Rubber Metal Buffers cylindrical (EH 25150.)
Support washer
Threaded bushing
Body
Screw
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.