Rubber Endstop Buffers cylindrical

EH 25150.

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 126 hits

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread
picture:
1
Material:
Steel
d1 [mm]:
75 mm
l1 [mm]:
50 mm
d2 [mm]:
M12
t ~ [mm]:
~ 9 mm
Article-No.:
25150.0378
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 75 mm
  • l1: 50 mm
  • d2: M12
  • s: 3 mm
  • t: ~ 9 mm
  • Spring rate R: ~ 352 N/mm
  • Load capacity max.: 4400 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 350 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
40 mm
d2 [mm]:
M16
t ~ [mm]:
~ 16 mm
Article-No.:
25150.0382
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 100 mm
  • l1: 40 mm
  • d2: M16
  • s: 3 mm
  • t: ~ 16 mm
  • Spring rate R: ~ 810 N/mm
  • Load capacity max.: 8100 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 514 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
50 mm
d2 [mm]:
M16
t ~ [mm]:
~ 16 mm
Article-No.:
25150.0384
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 100 mm
  • l1: 50 mm
  • d2: M16
  • s: 3 mm
  • t: ~ 16 mm
  • Spring rate R: ~ 640 N/mm
  • Load capacity max.: 8000 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 512 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
60 mm
d2 [mm]:
M16
t ~ [mm]:
~ 16 mm
Article-No.:
25150.0386
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1, Steel
  • d1: 100 mm
  • l1: 60 mm
  • d2: M16
  • s: 3 mm
  • t: ~ 16 mm
  • Spring rate R: ~ 520 N/mm
  • Load capacity max.: 7800 N
  • Spring range: ~ 15 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 698 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
8 mm
l1 [mm]:
8 mm
d2 [mm]:
M3
t ~ [mm]:
-
Article-No.:
25150.0403
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 8 mm
  • l1: 8 mm
  • d2: M3
  • l2: 6 mm
  • s: 1 mm
  • Spring rate R: ~ 20 N/mm
  • Load capacity max.: 40 N
  • Spring range: ~ 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
10 mm
l1 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.0406
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 10 mm
  • l1: 10 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.2 mm
  • Spring rate R: ~ 24 N/mm
  • Load capacity max.: 59 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1.9 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
10 mm
l1 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.0407
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 10 mm
  • l1: 15 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.2 mm
  • Spring rate R: ~ 21 N/mm
  • Load capacity max.: 78 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.4 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
15 mm
l1 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.0408
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 15 mm
  • l1: 10 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • Spring rate R: ~ 77 N/mm
  • Load capacity max.: 154 N
  • Spring range: ~ 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
15 mm
l1 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.0409
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 15 mm
  • l1: 15 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • Spring rate R: ~ 64 N/mm
  • Load capacity max.: 241 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
15 mm
l1 [mm]:
20 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.0410
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 15 mm
  • l1: 20 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • Spring rate R: ~ 57 N/mm
  • Load capacity max.: 287 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.2 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
15 mm
l1 [mm]:
30 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.0411
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 15 mm
  • l1: 30 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • Spring rate R: ~ 48 N/mm
  • Load capacity max.: 300 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 8 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
20 mm
l1 [mm]:
10 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0421
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 20 mm
  • l1: 10 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 126 N/mm
  • Load capacity max.: 315 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
20 mm
l1 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0422
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 20 mm
  • l1: 15 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 77 N/mm
  • Load capacity max.: 289 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
20 mm
l1 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0423
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 20 mm
  • l1: 20 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 60 N/mm
  • Load capacity max.: 302 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 13 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
20 mm
l1 [mm]:
30 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0424
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 20 mm
  • l1: 30 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 38 N/mm
  • Load capacity max.: 285 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
25 mm
l1 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0426
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 25 mm
  • l1: 15 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 163 N/mm
  • Load capacity max.: 612 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 18 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
25 mm
l1 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0427
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 25 mm
  • l1: 20 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 112 N/mm
  • Load capacity max.: 560 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
25 mm
l1 [mm]:
30 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0428
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 25 mm
  • l1: 30 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 68 N/mm
  • Load capacity max.: 509 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 25 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
30 mm
l1 [mm]:
15 mm
d2 [mm]:
M8
t ~ [mm]:
-
Article-No.:
25150.0431
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 30 mm
  • l1: 15 mm
  • d2: M8
  • l2: 20 mm
  • s: 2 mm
  • Spring rate R: ~ 294 N/mm
  • Load capacity max.: 934 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 28 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
30 mm
l1 [mm]:
20 mm
d2 [mm]:
M8
t ~ [mm]:
-
Article-No.:
25150.0432
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 30 mm
  • l1: 20 mm
  • d2: M8
  • l2: 20 mm
  • s: 2 mm
  • Spring rate R: ~ 185 N/mm
  • Load capacity max.: 924 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 32 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
30 mm
l1 [mm]:
25 mm
d2 [mm]:
M8
t ~ [mm]:
-
Article-No.:
25150.0433
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 30 mm
  • l1: 25 mm
  • d2: M8
  • l2: 20 mm
  • s: 2 mm
  • Spring rate R: ~ 130 N/mm
  • Load capacity max.: 815 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 38 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
30 mm
l1 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
-
Article-No.:
25150.0434
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 30 mm
  • l1: 30 mm
  • d2: M8
  • l2: 20 mm
  • s: 2 mm
  • Spring rate R: ~ 117 N/mm
  • Load capacity max.: 876 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 43 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
40 mm
l1 [mm]:
20 mm
d2 [mm]:
M8
t ~ [mm]:
-
Article-No.:
25150.0441
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 40 mm
  • l1: 20 mm
  • d2: M8
  • l2: 23 mm
  • s: 2 mm
  • Spring rate R: ~ 247 N/mm
  • Load capacity max.: 1235 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 55 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
40 mm
l1 [mm]:
25 mm
d2 [mm]:
M8
t ~ [mm]:
-
Article-No.:
25150.0442
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 40 mm
  • l1: 25 mm
  • d2: M8
  • l2: 23 mm
  • s: 2 mm
  • Spring rate R: ~ 247 N/mm
  • Load capacity max.: 1546 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 60 g
show article view
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301

Threaded bushing

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Endstop Buffers – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.