Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.
This article 23050.0410 - Spherical Washers / Conical Seats similar to DIN 6319, stainless steel / conical seats from stainless steel, form D (d2 H13: 12 mm) is one variant of the article group Spherical Washers / Conical Seats similar to DIN 6319, stainless steel (EH 23050.)
More details
Conical seat
Types from stainless steel A4 with marking (knurling) according drawing.
Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.