Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.
This article 23050.0136 - Spherical Washers / Conical Seats DIN 6319 / conical seats from case-hardened steel, form D (d2 H13: 42 mm) is one variant of the article group Spherical Washers / Conical Seats DIN 6319 (EH 23050.)
1) Torques of screws with standard thread, eventual pre-loads to be considered, coefficient of friction µtotal 0.14.
2) DIN standards do not include these dimensions.
3) Figures theoretically determined
Conical seat
Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers