The moveable down-thrust clamps are used, amongst other things, when swivel movements are not possible because of the workpiece.
The clamps have the following advantages:
As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.
This article 23310.0086 - Down-Thrust Clamps moveable, size 40 / with adjustable clamping lever with axial bearing (d1: 40 mm) is one variant of the article group Down-Thrust Clamps moveable, size 40 (EH 23310.)
Clamp
Tension lever
The clamping height can be increased by using height adjusting cylinders EH 23310. and disks EH 1107. and EH 1108. It can be reduced by employing clamping inserts, e.g. EH 22730.
Down-thrust clamps can be attached in two ways:
The cylinder must make contact over the whole surface.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.