23370.0031 - Clamping Claws

Clamping claws are used as precision clamping element in conventional fixtures. A locating hole is provided in the body of the fixture. The hole depth has to be adapted to the desired clamping height.

For the version with ground support surface (picture 1), a support can be attached to the rounded claw part (radius 22) to absorb the counter force.This support can be flat, half-rounded or V-shaped.

For the version with positioning bushing (picture 2), a support to absorb the counterforce is not necessary. The positioning bushing, which must be inserted into the fixture, serves as a support for the clamping claw. This bushing is included in the scope of delivery and can also be ordered separately as an accessory.

Clamping is achieved by means of an enclosed hexagon screw DIN 933 (ISO 4017).

This article 23370.0031 - Clamping Claws / with ground supporting surface (d1 f7: 28 mm) is one variant of the article group Clamping Claws (EH 23370.)

Version
picture
h1 [mm]
d2 [mm]
h2 [mm]
Stroke [mm]
Clamping force [kN]
Article-No.
Documents
Price [€]
Available
Version:
with ground supporting surface
picture:
1
h1 [mm]:
0 – 11 mm
d2 [mm]:
M12
h2 [mm]:
31 mm
Stroke [mm]:
11 mm
Clamping force [kN]:
10 kN
Article-No.:
23370.0031
Documents
Clamping Claws
  • with ground supporting surface – picture 1
  • d1 f7: 28 mm
  • h1: 0 mm – 11 mm
  • b1: 40 mm
  • d2: M12
  • d3: M12
  • h2: 31 mm
  • h3: 54 mm
  • h4: 13 mm
  • l1: 77 mm
  • l2: 55 mm
  • l3: 43 mm
  • l4: 85 mm
  • r ±0.02: 22 mm
  • Stroke: 11 mm
  • WS: 18 mm
  • Location hole D1 H7: 28 mm
  • Location hole D2: M12
  • Location hole L1: 49 mm
  • Clamping force: 10 kN
  • Tightening torque max.: 30 Nm
  • Weight: 523 g
Clamping Claws

Material

Body

  • Case-hardened steel, case-hardened, blackened and ground

Disc

  • Heat-treated steel, tempered, punched, mechanically trued, phosphatized

Spring

  • Spring steel wire

Clamping screw

  • Heat-treated steel

Notes

The tightening torque depends on the specific mounting situation.

References

The clamping height can be reduced by using clamping inserts, e.g. EH 22730.

Title
Category
Type
Direct download
Download basket
Datasheet 23370.0031
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.