23150.0014 - Clamps
DIN 6315 B forked

This clamp (clamping claw) according to DIN 6314 B is forked and is mainly used in mechanical clamping technology for clamping workpieces.

This article 23150.0014 - Clamps DIN 6315 B forked / (Nominal dimension b1: 14 mm, l1: 125 mm) is one variant of the article group Clamps DIN 6315 B forked (EH 23150.)

Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]
For screws [mm]
For screws [in]
Article-No.
Documents
Price [€]
Available
Nominal dimension b1 [mm]:
14 mm
l1 [mm]:
125 mm
b2 [mm]:
38 mm
For screws [mm]:
M12, M14
For screws [in]:
1/2 in
Article-No.:
23150.0014
Documents
Clamps
  • Nominal dimension b1: 14 mm
  • l1: 125 mm
  • a: 25 mm
  • b2: 38 mm
  • b3: 12 mm
  • b4: 6 mm
  • For screws: M12, M14
  • For screws: 1/2 in
  • Weight: 578 g
Clamps

Material

  • Heat-treated steel, varnished
Title
Category
Type
Direct download
Download basket
Datasheet 23150.0014
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.