Product filter
Your selection resulted in 21 hits
Nominal dimension b1 [mm]:
6.6 mm
More details
Nominal dimension b1 : 6.6 mm
l1 : 60 mm
a: 12 mm
b2 : 19 mm
b3 : 6 mm
b4 : 3 mm
For screws: M6
For screws: 1/4 in
Weight: 65 g
show article view
Nominal dimension b1 [mm]:
9 mm
More details
Nominal dimension b1 : 9 mm
l1 : 80 mm
a: 15 mm
b2 : 25 mm
b3 : 8 mm
b4 : 4 mm
For screws: M8
For screws: 5/16 in
Weight: 141 g
show article view
Nominal dimension b1 [mm]:
11 mm
More details
Nominal dimension b1 : 11 mm
l1 : 100 mm
a: 20 mm
b2 : 31 mm
b3 : 10 mm
b4 : 5 mm
For screws: M10
For screws: 3/8 in
Weight: 299 g
show article view
Nominal dimension b1 [mm]:
14 mm
For screws [mm]:
M12, M14
More details
Nominal dimension b1 : 14 mm
l1 : 125 mm
a: 25 mm
b2 : 38 mm
b3 : 12 mm
b4 : 6 mm
For screws: M12, M14
For screws: 1/2 in
Weight: 578 g
show article view
Nominal dimension b1 [mm]:
14 mm
For screws [mm]:
M12, M14
More details
Nominal dimension b1 : 14 mm
l1 : 160 mm
a: 25 mm
b2 : 38 mm
b3 : 12 mm
b4 : 6 mm
For screws: M12, M14
For screws: 1/2 in
Weight: 715 g
show article view
Nominal dimension b1 [mm]:
14 mm
For screws [mm]:
M12, M14
More details
Nominal dimension b1 : 14 mm
l1 : 200 mm
a: 25 mm
b2 : 38 mm
b3 : 12 mm
b4 : 6 mm
For screws: M12, M14
For screws: 1/2 in
Weight: 905 g
show article view
Nominal dimension b1 [mm]:
18 mm
For screws [mm]:
M16, M18
More details
Nominal dimension b1 : 18 mm
l1 : 160 mm
a: 30 mm
b2 : 48 mm
b3 : 15 mm
b4 : 8 mm
For screws: M16, M18
For screws: 5/8 in
Weight: 1077 g
show article view
Nominal dimension b1 [mm]:
18 mm
For screws [mm]:
M16, M18
More details
Nominal dimension b1 : 18 mm
l1 : 200 mm
a: 30 mm
b2 : 48 mm
b3 : 15 mm
b4 : 8 mm
For screws: M16, M18
For screws: 5/8 in
Weight: 1346 g
show article view
Nominal dimension b1 [mm]:
18 mm
For screws [mm]:
M16, M18
More details
Nominal dimension b1 : 18 mm
l1 : 250 mm
a: 40 mm
b2 : 48 mm
b3 : 15 mm
b4 : 10 mm
For screws: M16, M18
For screws: 5/8 in
Weight: 2300 g
show article view
Nominal dimension b1 [mm]:
22 mm
For screws [mm]:
M20, M22
More details
Nominal dimension b1 : 22 mm
l1 : 200 mm
a: 40 mm
b2 : 52 mm
b3 : 15 mm
b4 : 10 mm
For screws: M20, M22
For screws: 3/4 in
Weight: 1809 g
show article view
Nominal dimension b1 [mm]:
22 mm
For screws [mm]:
M20, M22
More details
Nominal dimension b1 : 22 mm
l1 : 250 mm
a: 40 mm
b2 : 62 mm
b3 : 20 mm
b4 : 10 mm
For screws: M20, M22
For screws: 3/4 in
Weight: 3020 g
show article view
Nominal dimension b1 [mm]:
22 mm
For screws [mm]:
M20, M22
More details
Nominal dimension b1 : 22 mm
l1 : 315 mm
a: 40 mm
b2 : 62 mm
b3 : 20 mm
b4 : 10 mm
For screws: M20, M22
For screws: 3/4 in
Weight: 3800 g
show article view
Nominal dimension b1 [mm]:
26 mm
More details
Nominal dimension b1 : 26 mm
l1 : 200 mm
a: 40 mm
b2 : 66 mm
b3 : 20 mm
b4 : 10 mm
For screws: M24
For screws: 1 in
Weight: 2359 g
show article view
Nominal dimension b1 [mm]:
26 mm
More details
Nominal dimension b1 : 26 mm
l1 : 250 mm
a: 40 mm
b2 : 66 mm
b3 : 20 mm
b4 : 10 mm
For screws: M24
For screws: 1 in
Weight: 2360 g
show article view
Nominal dimension b1 [mm]:
26 mm
More details
Nominal dimension b1 : 26 mm
l1 : 315 mm
a: 40 mm
b2 : 66 mm
b3 : 20 mm
b4 : 10 mm
For screws: M24
For screws: 1 in
Weight: 3802 g
show article view
Nominal dimension b1 [mm]:
26 mm
More details
Nominal dimension b1 : 26 mm
l1 : 500 mm
a: 50 mm
b2 : 66 mm
b3 : 20 mm
b4 : 10 mm
For screws: M24
For screws: 1 in
Weight: 7640 g
show article view
Nominal dimension b1 [mm]:
33 mm
For screws [in]:
1 1/4 in
More details
Nominal dimension b1 : 33 mm
l1 : 250 mm
a: 50 mm
b2 : 74 mm
b3 : 20 mm
b4 : 12 mm
For screws: M30
For screws: 1 1/4 in
Weight: 3720 g
show article view
Nominal dimension b1 [mm]:
33 mm
For screws [in]:
1 1/4 in
More details
Nominal dimension b1 : 33 mm
l1 : 315 mm
a: 50 mm
b2 : 74 mm
b3 : 20 mm
b4 : 12 mm
For screws: M30
For screws: 1 1/4 in
Weight: 4780 g
show article view
Nominal dimension b1 [mm]:
33 mm
For screws [in]:
1 1/4 in
More details
Nominal dimension b1 : 33 mm
l1 : 400 mm
a: 50 mm
b2 : 74 mm
b3 : 20 mm
b4 : 12 mm
For screws: M30
For screws: 1 1/4 in
Weight: 6458 g
show article view
Nominal dimension b1 [mm]:
40 mm
For screws [in]:
1 1/2 in
More details
Nominal dimension b1 : 40 mm
l1 : 400 mm
a: 60 mm
b2 : 100 mm
b3 : 30 mm
b4 : 12 mm
For screws: M36
For screws: 1 1/2 in
Weight: 10920 g
show article view
Nominal dimension b1 [mm]:
40 mm
For screws [in]:
1 1/2 in
More details
Nominal dimension b1 : 40 mm
l1 : 600 mm
a: 60 mm
b2 : 100 mm
b3 : 30 mm
b4 : 12 mm
For screws: M36
For screws: 1 1/2 in
Weight: 18002 g
show article view
Material
Heat-treated steel, varnished
Datasheet EH 23150. Clamps – DIN 6315 B forked
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.