3206.040 - SIMPLEX insert
Plastic, red

The SIMPLEX plastic insert (series 3206) with its hardness of approx. 70 Shore D is a hard insert. This red insert is composed of cellulose acetate. Resistant to oil and grease, it is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX plastic insert
  • Red
  • Hard
  • Oil and grease resistant
  • Available in sizes of D30mm to D60mm

Application Areas

Versatile use, assembly and repair work, maintenance work, sheet-metal forming, prefabricated house construction, carpenter's work, scaffold construction, tent construction

This article 3206.040 - SIMPLEX insert Plastic, red / (Ø: 40 mm) is one variant of the article group SIMPLEX insert Plastic, red (EH 3206.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
40 mm
gewicht [g]:
60 g
Article-No.:
3206.040
SIMPLEX insert
  • Ø: 40 mm
  • Length x Width x Height: 45 mm x 40 mm x 40 mm
  • Weight: 60 g
  • GTIN: 4030618301066
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Plastic, red
  • hard
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3206.040
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.