SIMPLEX insert
Plastic, red

EH 3206.

The SIMPLEX plastic insert (series 3206) with its hardness of approx. 70 Shore D is a hard insert. This red insert is composed of cellulose acetate. Resistant to oil and grease, it is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX plastic insert
  • Red
  • Hard
  • Oil and grease resistant
  • Available in sizes of D30mm to D60mm

Application Areas

Versatile use, assembly and repair work, maintenance work, sheet-metal forming, prefabricated house construction, carpenter's work, scaffold construction, tent construction

Your selection resulted in 4 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
25 g
Article-No.:
3206.030
SIMPLEX insert
  • Ø: 30 mm
  • Length x Width x Height: 37 mm x 32 mm x 33 mm
  • Weight: 25 g
  • GTIN: 4030618301059
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
40 mm
gewicht [g]:
60 g
Article-No.:
3206.040
SIMPLEX insert
  • Ø: 40 mm
  • Length x Width x Height: 45 mm x 40 mm x 40 mm
  • Weight: 60 g
  • GTIN: 4030618301066
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
50 mm
gewicht [g]:
115 g
Article-No.:
3206.050
SIMPLEX insert
  • Ø: 50 mm
  • Length x Width x Height: 55 mm x 55 mm x 55 mm
  • Weight: 115 g
  • GTIN: 4030618301073
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
60 mm
gewicht [g]:
190 g
Article-No.:
3206.060
SIMPLEX insert
  • Ø: 60 mm
  • Length x Width x Height: 65 mm x 66 mm x 66 mm
  • Weight: 190 g
  • GTIN: 4030618301080
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Plastic, red
  • hard
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3206. SIMPLEX insert – Plastic, red
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.