3844.081 - SIMPLEX handle
with rubber grip, for SIMPLEX soft-face mallets with reinforced cast iron housing

The SIMPLEX fibre-glass handles of the series 3844 are combined with SIMPLEX soft-face mallets with the black, reinforced cast iron housing in sizes ranging from D30mm to D80mm. These exceptionally rugged and durable handles are extremely break-proof. They are vibration-dampening, are shaped ergonomically and include a non-slip handle. They also possess a smooth surface and are inorganic (non-sensitive to moisture). Also available as a sledge hammer handle with a length of 70cm (for the housing with D80mm). 

Product features:

  • SIMPLEX fibre-glass handles for SIMPLEX soft-face mallets with reinforced cast iron housing and sizes ranging from D30mm to D80mm
  • Extra stable and durable
  • Extremely break-proof
  • Vibration-dampening
  • Shaped ergonomically with a non-slip grip
  • Smooth surface
  • Inorganic (non-sensitive to moisture)
  • Also available as a 70cm sledge hammer handle

This article 3844.081 - SIMPLEX handle with rubber grip, for SIMPLEX soft-face mallets with reinforced cast iron housing / (Ø: 80 mm) is one variant of the article group SIMPLEX fibre-glass handle with rubber grip, for SIMPLEX soft-face mallets with reinforced cast iron housing (EH 3844.)

Ø [mm]
lges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lges [mm]:
700 mm
gewicht [g]:
790 g
Article-No.:
3844.081
SIMPLEX handle
  • Ø: 80 mm
  • lges : 700 mm
  • Length x Width x Height: 700 mm x 41 mm x 41 mm
  • Weight: 790 g
  • GTIN: 4030618301561
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06

Material

Handle

  • Fibreglass with rubber grip
Title
Category
Type
Direct download
Download basket
Datasheet 3844.081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.