SIMPLEX reinforced cast iron housing

EH 3711.

Thanks to its enlarged wall thicknesses and struts, the reinforced SIMPLEX cast iron housing (series 3711) provides for the great stability that is needed, especially during tasks that are completed with the SIMPLEX copper inserts. The increase in weight ensures greater impact force. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes. Robust and dampening vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. This black housing is available for SIMPLEX soft-face mallets with sizes ranging from D30mm to D80mm. Only fibre-glass handles may be installed into reinforced cast iron housings!

Product features:

  • Reinforced SIMPLEX cast iron housing (black)
  • Thicker walls and struts
  • Great stability
  • Also suitable for use with SIMPLEX copper inserts
  • With integrated handle protection sleeve
  • Excellent break resistance
  • No chipping
  • Vibration-dampening
  • With wear-resistant powder coating
  • Very durable
  • Available for SIMPLEX soft-face mallets with D30mm to D80mm
  • Only fibre-glass handles may be installed into reinforced cast iron housings!

Your selection resulted in 5 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
265 g
Article-No.:
3711.030
SIMPLEX reinforced cast iron housing
  • Ø: 30 mm
  • Length x Width x Height: 60 mm x 32 mm x 52 mm
  • Weight: 265 g
  • GTIN: 4030618301400
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
40 mm
gewicht [g]:
530 g
Article-No.:
3711.040
SIMPLEX reinforced cast iron housing
  • Ø: 40 mm
  • Length x Width x Height: 75 mm x 45 mm x 63 mm
  • Weight: 530 g
  • GTIN: 4030618301417
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
50 mm
gewicht [g]:
785 g
Article-No.:
3711.050
SIMPLEX reinforced cast iron housing
  • Ø: 50 mm
  • Length x Width x Height: 95 mm x 54 mm x 75 mm
  • Weight: 785 g
  • GTIN: 4030618301424
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
60 mm
gewicht [g]:
1025 g
Article-No.:
3711.060
SIMPLEX reinforced cast iron housing
  • Ø: 60 mm
  • Length x Width x Height: 107 mm x 63 mm x 74 mm
  • Weight: 1025 g
  • GTIN: 4030618301431
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
80 mm
gewicht [g]:
2160 g
Article-No.:
3711.080
SIMPLEX reinforced cast iron housing
  • Ø: 80 mm
  • Length x Width x Height: 145 mm x 85 mm x 80 mm
  • Weight: 2160 g
  • GTIN: 4030618301448
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view

Material

Housing

  • Reinforced cast iron, black

Assembly

Only fibre-glass handles are allowed to be mounted in the reinforced cast iron housing!

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3711. SIMPLEX reinforced cast iron housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.