3944.040 - BASEPLEX handle
for BASEPLEX soft-face mallets

The BASEPLEX wooden handles of the series 3944 are ergonomic and varnished. These ash handles provide for satisfying strikes and can be used as replacement handles for BASEPLEX soft-face mallets. This translates to savings in both money and resources. 

Product features:

  • BASEPLEX wooden handles as replacement handles for BASEPLEX soft-face mallets.
  • Ash.
  • Shaped ergonomically.
  • Varnished.
  • Great savings in cost and resources.

This article 3944.040 - BASEPLEX handle for BASEPLEX soft-face mallets / (Ø: 40 mm/50 mm) is one variant of the article group BASEPLEX handle for BASEPLEX soft-face mallets (EH 3944.)

Ø [mm]
lges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
40 mm/50 mm
lges [mm]:
290 mm
gewicht [g]:
110 g
Article-No.:
3944.040
BASEPLEX handle
  • Ø: 40 mm/50 mm
  • lges : 290 mm
  • Length x Width x Height: 290 mm x 29 mm x 29 mm
  • Weight: 110 g
  • GTIN: 4030618304289
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-09-32

Material

  • wood

Notes

Ergonomic, varnished

Title
Category
Type
Direct download
Download basket
Datasheet 3944.040
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.