BASEPLEX handle
for BASEPLEX soft-face mallets

EH 3944.

The BASEPLEX wooden handles of the series 3944 are ergonomic and varnished. These ash handles provide for satisfying strikes and can be used as replacement handles for BASEPLEX soft-face mallets. This translates to savings in both money and resources. 

Product features:

  • BASEPLEX wooden handles as replacement handles for BASEPLEX soft-face mallets.
  • Ash.
  • Shaped ergonomically.
  • Varnished.
  • Great savings in cost and resources.

Your selection resulted in 2 hits

Ø [mm]
lges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm/30 mm
lges [mm]:
255 mm
gewicht [g]:
750 g
Article-No.:
3944.025
BASEPLEX handle
  • Ø: 25 mm/30 mm
  • lges : 255 mm
  • Length x Width x Height: 255 mm x 32 mm x 32 mm
  • Weight: 750 g
  • GTIN: 4030618304265
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-09-32
show article view
Ø [mm]:
40 mm/50 mm
lges [mm]:
290 mm
gewicht [g]:
110 g
Article-No.:
3944.040
BASEPLEX handle
  • Ø: 40 mm/50 mm
  • lges : 290 mm
  • Length x Width x Height: 290 mm x 29 mm x 29 mm
  • Weight: 110 g
  • GTIN: 4030618304289
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-09-32
show article view

Material

  • wood

Notes

Ergonomic, varnished

Title
Category
Type
Direct download
Download basket
Datasheet EH 3944. BASEPLEX handle – for BASEPLEX soft-face mallets
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.