Lanyards are used as loss-protection, for example for ball lock pins.
Retaining cables are characterised by their light and elastic construction.
In addition to the standard variants, we also manufacture all other variants (length from 100 mm to 950 mm / in 50 mm steps) and designs (600 N tensile force) in compliance with the standard. Short delivery times are possible.
This article 4219.200 - Lanyards according to NSA5732 / () is one variant of the article group Lanyards according to NSA5732 (EH 4219.)
Cord
key ring
Shrinking hose
Further information on request.
Special types on request.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.