Lanyards according to NSA5732

EH 4219.

Lanyards are used as loss-protection, for example for ball lock pins.

Retaining cables are characterised by their light and elastic construction.

In addition to the standard variants, we also manufacture all other variants (length from 100 mm to 950 mm / in 50 mm steps) and designs (600 N tensile force) in compliance with the standard. Short delivery times are possible.

Your selection resulted in 3 hits

L +5 -3 [mm]
B [mm]
C [mm]
D [mm]
E [mm]
Tensile force min. max. [N]

More details

Article-No.
Documents
Price [€]
Available
L +5 -3 [mm]:
100 mm
B [mm]:
3 mm
C [mm]:
14 mm
D [mm]:
1.2 mm
E [mm]:
10 mm
Tensile force min. max. [N]:
150 N
Article-No.:
4219.100
Documents
Lanyards
  • L +5 -3: 100 mm
  • B: 3 mm
  • C: 14 mm
  • D: 1.2 mm
  • E: 10 mm
  • Tensile force min. max.: 150 N
  • Weight: 2 g
show article view
Lanyards
L +5 -3 [mm]:
200 mm
B [mm]:
3 mm
C [mm]:
14 mm
D [mm]:
1.2 mm
E [mm]:
10 mm
Tensile force min. max. [N]:
150 N
Article-No.:
4219.200
Documents
Lanyards
  • L +5 -3: 200 mm
  • B: 3 mm
  • C: 14 mm
  • D: 1.2 mm
  • E: 10 mm
  • Tensile force min. max.: 150 N
  • Weight: 3 g
show article view
Lanyards
L +5 -3 [mm]:
250 mm
B [mm]:
3 mm
C [mm]:
14 mm
D [mm]:
1.2 mm
E [mm]:
10 mm
Tensile force min. max. [N]:
150 N
Article-No.:
4219.250
Documents
Lanyards
  • L +5 -3: 250 mm
  • B: 3 mm
  • C: 14 mm
  • D: 1.2 mm
  • E: 10 mm
  • Tensile force min. max.: 150 N
  • Weight: 3.5 g
show article view
Lanyards

Material

Cord

  • Polyamide fabric, white

key ring

  • Stainless steel

Shrinking hose

  • Plastic, black (according to NSA937502-03)

Notes

Further information on request.

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 4219. Lanyards – according to NSA5732
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.