22075.0904 - assembly tool
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
assembly tool
Nominal dimension:
d1: M4 mm
Article-No.:
22075.0904
Documents
assembly tool
  • assembly tool
  • d1: M4
  • b: 50 mm
  • d: 5.2 mm
  • l: 55 mm
  • Weight: 20 g
assembly tool