Accessories for: 22075. Spring Plungers with collar and ball, front slot

Your selection resulted in 6 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [€]
Available
Description:
assembly tool
Nominal dimension:
d1: M4 mm
Article-No.:
22075.0904
Documents
assembly tool
  • assembly tool
  • d1: M4
  • b: 50 mm
  • d: 5.2 mm
  • l: 55 mm
  • Weight: 20 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
d1: M5 mm
Article-No.:
22075.0905
Documents
assembly tool
  • assembly tool
  • d1: M5
  • b: 50 mm
  • d: 6.7 mm
  • l: 55 mm
  • Weight: 24 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
d1: M6 mm
Article-No.:
22075.0906
Documents
assembly tool
  • assembly tool
  • d1: M6
  • b: 50 mm
  • d: 7.7 mm
  • l: 60 mm
  • Weight: 30 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
d1: M8 mm
Article-No.:
22075.0908
Documents
assembly tool
  • assembly tool
  • d1: M8
  • b: 60 mm
  • d: 9.7 mm
  • l: 60 mm
  • Weight: 47 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
d1: M10 mm
Article-No.:
22075.0910
Documents
assembly tool
  • assembly tool
  • d1: M10
  • b: 60 mm
  • d: 11.7 mm
  • l: 70 mm
  • Weight: 72 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
d1: M12 mm
Article-No.:
22075.0912
Documents
assembly tool
  • assembly tool
  • d1: M12
  • b: 80 mm
  • d: 13.7 mm
  • l: 80 mm
  • Weight: 127 g
show article view
assembly tool