Tapered Shaft Hubs without lock nut

EH 25050.

By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established.

It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut.

The rotational accuracy of the tapered shaft hubs is 0,03 mm.

Your selection resulted in 22 hits

d1 [mm]
d2 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
5 mm
d2 [mm]:
14 mm
l2 [mm]:
15 mm
Article-No.:
25050.0005
CAD
Documents
Tapered Shaft Hubs
  • d1: 5 mm
  • d2: 14 mm
  • l1: 19 mm
  • l2: 15 mm
  • WS: 14 mm
  • Tightening torque of the nut TA max.: 9.9 Nm
  • Transferable torque M max.: 10.1 Nm
  • Transferable axial load Fa max.: 4 kN
  • Surface pressure of shaft pW max.: 264 N/mm²
  • Surface pressure of hub pN max.: 96 N/mm²
  • Hub bore D1 H9: 14 mm
  • Shaft diameter D2 h9: 5 mm
  • Weight: 18 g
show article view
Tapered Shaft Hubs
d1 [mm]:
6 mm
d2 [mm]:
14 mm
l2 [mm]:
15 mm
Article-No.:
25050.0006
CAD
Documents
Tapered Shaft Hubs
  • d1: 6 mm
  • d2: 14 mm
  • l1: 19 mm
  • l2: 15 mm
  • WS: 14 mm
  • Tightening torque of the nut TA max.: 9.9 Nm
  • Transferable torque M max.: 12.1 Nm
  • Transferable axial load Fa max.: 4 kN
  • Surface pressure of shaft pW max.: 220 N/mm²
  • Surface pressure of hub pN max.: 96 N/mm²
  • Hub bore D1 H9: 14 mm
  • Shaft diameter D2 h9: 6 mm
  • Weight: 17 g
show article view
Tapered Shaft Hubs
d1 [mm]:
8 mm
d2 [mm]:
16 mm
l2 [mm]:
17 mm
Article-No.:
25050.0008
CAD
Documents
Tapered Shaft Hubs
  • d1: 8 mm
  • d2: 16 mm
  • l1: 22 mm
  • l2: 17 mm
  • WS: 16 mm
  • Tightening torque of the nut TA max.: 16.9 Nm
  • Transferable torque M max.: 23.4 Nm
  • Transferable axial load Fa max.: 5.8 kN
  • Surface pressure of shaft pW max.: 179 N/mm²
  • Surface pressure of hub pN max.: 91 N/mm²
  • Hub bore D1 H9: 16 mm
  • Shaft diameter D2 h9: 8 mm
  • Weight: 24 g
show article view
Tapered Shaft Hubs
d1 [mm]:
9 mm
d2 [mm]:
20 mm
l2 [mm]:
19 mm
Article-No.:
25050.0009
CAD
Documents
Tapered Shaft Hubs
  • d1: 9 mm
  • d2: 20 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 34.9 Nm
  • Transferable torque M max.: 43.7 Nm
  • Transferable axial load Fa max.: 9.7 kN
  • Surface pressure of shaft pW max.: 245 N/mm²
  • Surface pressure of hub pN max.: 115 N/mm²
  • Hub bore D1 H9: 20 mm
  • Shaft diameter D2 h9: 9 mm
  • Weight: 47 g
show article view
Tapered Shaft Hubs
d1 [mm]:
10 mm
d2 [mm]:
20 mm
l2 [mm]:
19 mm
Article-No.:
25050.0010
CAD
Documents
Tapered Shaft Hubs
  • d1: 10 mm
  • d2: 20 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 34.9 Nm
  • Transferable torque M max.: 48.6 Nm
  • Transferable axial load Fa max.: 9.7 kN
  • Surface pressure of shaft pW max.: 221 N/mm²
  • Surface pressure of hub pN max.: 115 N/mm²
  • Hub bore D1 H9: 20 mm
  • Shaft diameter D2 h9: 10 mm
  • Weight: 45 g
show article view
Tapered Shaft Hubs
d1 [mm]:
11 mm
d2 [mm]:
22 mm
l2 [mm]:
19 mm
Article-No.:
25050.0011
CAD
Documents
Tapered Shaft Hubs
  • d1: 11 mm
  • d2: 22 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 43.8 Nm
  • Transferable torque M max.: 59.9 Nm
  • Transferable axial load Fa max.: 10.9 kN
  • Surface pressure of shaft pW max.: 225 N/mm²
  • Surface pressure of hub pN max.: 117 N/mm²
  • Hub bore D1 H9: 22 mm
  • Shaft diameter D2 h9: 11 mm
  • Weight: 51 g
show article view
Tapered Shaft Hubs
d1 [mm]:
12 mm
d2 [mm]:
22 mm
l2 [mm]:
19 mm
Article-No.:
25050.0012
CAD
Documents
Tapered Shaft Hubs
  • d1: 12 mm
  • d2: 22 mm
  • l1: 24 mm
  • l2: 19 mm
  • WS: 22 mm
  • Tightening torque of the nut TA max.: 43.8 Nm
  • Transferable torque M max.: 65.3 Nm
  • Transferable axial load Fa max.: 10.9 kN
  • Surface pressure of shaft pW max.: 206 N/mm²
  • Surface pressure of hub pN max.: 117 N/mm²
  • Hub bore D1 H9: 22 mm
  • Shaft diameter D2 h9: 12 mm
  • Weight: 47 g
show article view
Tapered Shaft Hubs
d1 [mm]:
14 mm
d2 [mm]:
26 mm
l2 [mm]:
22 mm
Article-No.:
25050.0014
CAD
Documents
Tapered Shaft Hubs
  • d1: 14 mm
  • d2: 26 mm
  • l1: 28 mm
  • l2: 22 mm
  • WS: 27 mm
  • Tightening torque of the nut TA max.: 65 Nm
  • Transferable torque M max.: 93 Nm
  • Transferable axial load Fa max.: 13.3 kN
  • Surface pressure of shaft pW max.: 178 N/mm²
  • Surface pressure of hub pN max.: 99 N/mm²
  • Hub bore D1 H9: 26 mm
  • Shaft diameter D2 h9: 14 mm
  • Weight: 81 g
show article view
Tapered Shaft Hubs
d1 [mm]:
15 mm
d2 [mm]:
26 mm
l2 [mm]:
22 mm
Article-No.:
25050.0015
CAD
Documents
Tapered Shaft Hubs
  • d1: 15 mm
  • d2: 26 mm
  • l1: 28 mm
  • l2: 22 mm
  • WS: 27 mm
  • Tightening torque of the nut TA max.: 65 Nm
  • Transferable torque M max.: 99 Nm
  • Transferable axial load Fa max.: 13.3 kN
  • Surface pressure of shaft pW max.: 166 N/mm²
  • Surface pressure of hub pN max.: 99 N/mm²
  • Hub bore D1 H9: 26 mm
  • Shaft diameter D2 h9: 15 mm
  • Weight: 76 g
show article view
Tapered Shaft Hubs
d1 [mm]:
16 mm
d2 [mm]:
26 mm
l2 [mm]:
22 mm
Article-No.:
25050.0016
CAD
Documents
Tapered Shaft Hubs
  • d1: 16 mm
  • d2: 26 mm
  • l1: 28 mm
  • l2: 22 mm
  • WS: 27 mm
  • Tightening torque of the nut TA max.: 65 Nm
  • Transferable torque M max.: 106 Nm
  • Transferable axial load Fa max.: 13.3 kN
  • Surface pressure of shaft pW max.: 156 N/mm²
  • Surface pressure of hub pN max.: 99 N/mm²
  • Hub bore D1 H9: 26 mm
  • Shaft diameter D2 h9: 16 mm
  • Weight: 71 g
show article view
Tapered Shaft Hubs
d1 [mm]:
18 mm
d2 [mm]:
35 mm
l2 [mm]:
27 mm
Article-No.:
25050.0018
CAD
Documents
Tapered Shaft Hubs
  • d1: 18 mm
  • d2: 35 mm
  • l1: 36 mm
  • l2: 27 mm
  • WS: 36 mm
  • Tightening torque of the nut TA max.: 161 Nm
  • Transferable torque M max.: 223 Nm
  • Transferable axial load Fa max.: 24.8 kN
  • Surface pressure of shaft pW max.: 224 N/mm²
  • Surface pressure of hub pN max.: 125 N/mm²
  • Hub bore D1 H9: 35 mm
  • Shaft diameter D2 h9: 18 mm
  • Weight: 197 g
show article view
Tapered Shaft Hubs
d1 [mm]:
19 mm
d2 [mm]:
35 mm
l2 [mm]:
27 mm
Article-No.:
25050.0019
CAD
Documents
Tapered Shaft Hubs
  • d1: 19 mm
  • d2: 35 mm
  • l1: 36 mm
  • l2: 27 mm
  • WS: 36 mm
  • Tightening torque of the nut TA max.: 161 Nm
  • Transferable torque M max.: 235 Nm
  • Transferable axial load Fa max.: 24.8 kN
  • Surface pressure of shaft pW max.: 212 N/mm²
  • Surface pressure of hub pN max.: 125 N/mm²
  • Hub bore D1 H9: 35 mm
  • Shaft diameter D2 h9: 19 mm
  • Weight: 190 g
show article view
Tapered Shaft Hubs
d1 [mm]:
20 mm
d2 [mm]:
35 mm
l2 [mm]:
27 mm
Article-No.:
25050.0020
CAD
Documents
Tapered Shaft Hubs
  • d1: 20 mm
  • d2: 35 mm
  • l1: 36 mm
  • l2: 27 mm
  • WS: 36 mm
  • Tightening torque of the nut TA max.: 161 Nm
  • Transferable torque M max.: 248 Nm
  • Transferable axial load Fa max.: 24.8 kN
  • Surface pressure of shaft pW max.: 201 N/mm²
  • Surface pressure of hub pN max.: 125 N/mm²
  • Hub bore D1 H9: 35 mm
  • Shaft diameter D2 h9: 20 mm
  • Weight: 181 g
show article view
Tapered Shaft Hubs
d1 [mm]:
22 mm
d2 [mm]:
42 mm
l2 [mm]:
30 mm
Article-No.:
25050.0022
CAD
Documents
Tapered Shaft Hubs
  • d1: 22 mm
  • d2: 42 mm
  • l1: 41 mm
  • l2: 30 mm
  • WS: 46 mm
  • Tightening torque of the nut TA max.: 250 Nm
  • Transferable torque M max.: 349 Nm
  • Transferable axial load Fa max.: 31.8 kN
  • Surface pressure of shaft pW max.: 197 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 42 mm
  • Shaft diameter D2 h9: 22 mm
  • Weight: 344 g
show article view
Tapered Shaft Hubs
d1 [mm]:
24 mm
d2 [mm]:
42 mm
l2 [mm]:
30 mm
Article-No.:
25050.0024
CAD
Documents
Tapered Shaft Hubs
  • d1: 24 mm
  • d2: 42 mm
  • l1: 41 mm
  • l2: 30 mm
  • WS: 46 mm
  • Tightening torque of the nut TA max.: 250 Nm
  • Transferable torque M max.: 381 Nm
  • Transferable axial load Fa max.: 31.8 kN
  • Surface pressure of shaft pW max.: 180 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 42 mm
  • Shaft diameter D2 h9: 24 mm
  • Weight: 322 g
show article view
Tapered Shaft Hubs
d1 [mm]:
25 mm
d2 [mm]:
42 mm
l2 [mm]:
30 mm
Article-No.:
25050.0025
CAD
Documents
Tapered Shaft Hubs
  • d1: 25 mm
  • d2: 42 mm
  • l1: 41 mm
  • l2: 30 mm
  • WS: 46 mm
  • Tightening torque of the nut TA max.: 250 Nm
  • Transferable torque M max.: 397 Nm
  • Transferable axial load Fa max.: 31.8 kN
  • Surface pressure of shaft pW max.: 173 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 42 mm
  • Shaft diameter D2 h9: 25 mm
  • Weight: 310 g
show article view
Tapered Shaft Hubs
d1 [mm]:
28 mm
d2 [mm]:
47 mm
l2 [mm]:
33 mm
Article-No.:
25050.0028
CAD
Documents
Tapered Shaft Hubs
  • d1: 28 mm
  • d2: 47 mm
  • l1: 44 mm
  • l2: 33 mm
  • WS: 50 mm
  • Tightening torque of the nut TA max.: 355 Nm
  • Transferable torque M max.: 565 Nm
  • Transferable axial load Fa max.: 40.4 kN
  • Surface pressure of shaft pW max.: 174 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 47 mm
  • Shaft diameter D2 h9: 28 mm
  • Weight: 403 g
show article view
Tapered Shaft Hubs
d1 [mm]:
30 mm
d2 [mm]:
47 mm
l2 [mm]:
33 mm
Article-No.:
25050.0030
CAD
Documents
Tapered Shaft Hubs
  • d1: 30 mm
  • d2: 47 mm
  • l1: 44 mm
  • l2: 33 mm
  • WS: 50 mm
  • Tightening torque of the nut TA max.: 355 Nm
  • Transferable torque M max.: 605 Nm
  • Transferable axial load Fa max.: 40.4 kN
  • Surface pressure of shaft pW max.: 162 N/mm²
  • Surface pressure of hub pN max.: 110 N/mm²
  • Hub bore D1 H9: 47 mm
  • Shaft diameter D2 h9: 30 mm
  • Weight: 372 g
show article view
Tapered Shaft Hubs
d1 [mm]:
32 mm
d2 [mm]:
55 mm
l2 [mm]:
38 mm
Article-No.:
25050.0032
CAD
Documents
Tapered Shaft Hubs
  • d1: 32 mm
  • d2: 55 mm
  • l1: 51 mm
  • l2: 38 mm
  • WS: 55 mm
  • Tightening torque of the nut TA max.: 490 Nm
  • Transferable torque M max.: 764 Nm
  • Transferable axial load Fa max.: 47.8 kN
  • Surface pressure of shaft pW max.: 166 N/mm²
  • Surface pressure of hub pN max.: 102 N/mm²
  • Hub bore D1 H9: 55 mm
  • Shaft diameter D2 h9: 32 mm
  • Weight: 632 g
show article view
Tapered Shaft Hubs
d1 [mm]:
35 mm
d2 [mm]:
55 mm
l2 [mm]:
38 mm
Article-No.:
25050.0035
CAD
Documents
Tapered Shaft Hubs
  • d1: 35 mm
  • d2: 55 mm
  • l1: 51 mm
  • l2: 38 mm
  • WS: 55 mm
  • Tightening torque of the nut TA max.: 490 Nm
  • Transferable torque M max.: 836 Nm
  • Transferable axial load Fa max.: 47.8 kN
  • Surface pressure of shaft pW max.: 151 N/mm²
  • Surface pressure of hub pN max.: 102 N/mm²
  • Hub bore D1 H9: 55 mm
  • Shaft diameter D2 h9: 35 mm
  • Weight: 568 g
show article view
Tapered Shaft Hubs
d1 [mm]:
38 mm
d2 [mm]:
62 mm
l2 [mm]:
43 mm
Article-No.:
25050.0038
CAD
Documents
Tapered Shaft Hubs
  • d1: 38 mm
  • d2: 62 mm
  • l1: 58 mm
  • l2: 43 mm
  • WS: 65 mm
  • Tightening torque of the nut TA max.: 720 Nm
  • Transferable torque M max.: 1179 Nm
  • Transferable axial load Fa max.: 62.1 kN
  • Surface pressure of shaft pW max.: 159 N/mm²
  • Surface pressure of hub pN max.: 111 N/mm²
  • Hub bore D1 H9: 62 mm
  • Shaft diameter D2 h9: 38 mm
  • Weight: 895 g
show article view
Tapered Shaft Hubs
d1 [mm]:
40 mm
d2 [mm]:
62 mm
l2 [mm]:
43 mm
Article-No.:
25050.0040
CAD
Documents
Tapered Shaft Hubs
  • d1: 40 mm
  • d2: 62 mm
  • l1: 58 mm
  • l2: 43 mm
  • WS: 65 mm
  • Tightening torque of the nut TA max.: 720 Nm
  • Transferable torque M max.: 1241 Nm
  • Transferable axial load Fa max.: 62.1 kN
  • Surface pressure of shaft pW max.: 151 N/mm²
  • Surface pressure of hub pN max.: 111 N/mm²
  • Hub bore D1 H9: 62 mm
  • Shaft diameter D2 h9: 40 mm
  • Weight: 844 g
show article view
Tapered Shaft Hubs

Material

External part

  • Steel, zinc-plated by galvanization

Inner part

  • Steel, nickel-plated

Nut

  • Steel, nickel-plated

References

Comply with mounting instructions, mounting examples, and technical data.

Product
Article-No.
Available
Product:
special fork wrench
WS: 14 mm
Article-No.:
25050.0814
assembly tool
  • special fork wrench
  • WS: 14 mm
  • Weight: 45 g
Product:
special fork wrench
WS: 16 mm
Article-No.:
25050.0816
assembly tool
  • special fork wrench
  • WS: 16 mm
  • Weight: 72 g
Product:
special fork wrench
WS: 22 mm
Article-No.:
25050.0822
assembly tool
  • special fork wrench
  • WS: 22 mm
  • Weight: 195 g
Product:
special fork wrench
WS: 27 mm
Article-No.:
25050.0827
assembly tool
  • special fork wrench
  • WS: 27 mm
  • Weight: 195 g
Product:
special fork wrench
WS: 36 mm
Article-No.:
25050.0836
assembly tool
  • special fork wrench
  • WS: 36 mm
  • Weight: 428 g
Product:
special fork wrench
WS: 46 mm
Article-No.:
25050.0846
assembly tool
  • special fork wrench
  • WS: 46 mm
  • Weight: 610 g
Product:
special fork wrench
WS: 50 mm
Article-No.:
25050.0850
assembly tool
  • special fork wrench
  • WS: 50 mm
  • Weight: 870 g
Product:
special fork wrench
WS: 55 mm
Article-No.:
25050.0855
assembly tool
  • special fork wrench
  • WS: 55 mm
  • Weight: 1125 g
Product:
special fork wrench
WS: 65 mm
Article-No.:
25050.0865
assembly tool
  • special fork wrench
  • WS: 65 mm
  • Weight: 1125 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 25050. Tapered Shaft Hubs – without lock nut
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Installation Examples / Assembly Instructions / Technical Data - Tapered Shaft Hubs (EH 25050.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.