Flat Knurled Thumb Screws DIN 653

EH 24770.

Knurled thumb screws are very versatile. Three material versions for the different requirements

  • steel, blackened
  • steel, zinc-plated by galvanization
  • stainless steel

are available.

Knurled thumb screws can be easily tightened and released by hand. The ribbed outer surface of the nut prevents slipping when tightening / releasing with the fingers.

The thread is manufactured up to the head and with runout without undercut at the end of the thread (DIN designation A). The screws can therefore not be screwed in up to the head.

Your selection resulted in 88 hits

Material
d1 [mm]
l [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M5
l [mm]:
20 mm
d2 [mm]:
20 mm
Article-No.:
24770.0517
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M5
  • l: 20 mm
  • d2: 20 mm
  • k: 4 mm
  • Weight: 12 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M5
l [mm]:
25 mm
d2 [mm]:
20 mm
Article-No.:
24770.0519
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M5
  • l: 25 mm
  • d2: 20 mm
  • k: 4 mm
  • Weight: 14 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M5
l [mm]:
30 mm
d2 [mm]:
20 mm
Article-No.:
24770.0521
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M5
  • l: 30 mm
  • d2: 20 mm
  • k: 4 mm
  • Weight: 13 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M6
l [mm]:
12 mm
d2 [mm]:
24 mm
Article-No.:
24770.0532
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M6
  • l: 12 mm
  • d2: 24 mm
  • k: 5 mm
  • Weight: 19 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M6
l [mm]:
16 mm
d2 [mm]:
24 mm
Article-No.:
24770.0534
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M6
  • l: 16 mm
  • d2: 24 mm
  • k: 5 mm
  • Weight: 19 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M6
l [mm]:
20 mm
d2 [mm]:
24 mm
Article-No.:
24770.0536
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M6
  • l: 20 mm
  • d2: 24 mm
  • k: 5 mm
  • Weight: 20 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M6
l [mm]:
25 mm
d2 [mm]:
24 mm
Article-No.:
24770.0538
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M6
  • l: 25 mm
  • d2: 24 mm
  • k: 5 mm
  • Weight: 20 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M6
l [mm]:
30 mm
d2 [mm]:
24 mm
Article-No.:
24770.0540
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M6
  • l: 30 mm
  • d2: 24 mm
  • k: 5 mm
  • Weight: 20 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M6
l [mm]:
40 mm
d2 [mm]:
24 mm
Article-No.:
24770.0542
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M6
  • l: 40 mm
  • d2: 24 mm
  • k: 5 mm
  • Weight: 23 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
16 mm
d2 [mm]:
30 mm
Article-No.:
24770.0552
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 16 mm
  • d2: 30 mm
  • k: 6 mm
  • Weight: 35 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
20 mm
d2 [mm]:
30 mm
Article-No.:
24770.0554
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 20 mm
  • d2: 30 mm
  • k: 6 mm
  • Weight: 38 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
25 mm
d2 [mm]:
30 mm
Article-No.:
24770.0556
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 25 mm
  • d2: 30 mm
  • k: 6 mm
  • Weight: 35 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
30 mm
d2 [mm]:
30 mm
Article-No.:
24770.0558
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 30 mm
  • d2: 30 mm
  • k: 6 mm
  • Weight: 35 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
35 mm
d2 [mm]:
30 mm
Article-No.:
24770.0560
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 35 mm
  • d2: 30 mm
  • k: 6 mm
  • Weight: 43 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
40 mm
d2 [mm]:
30 mm
Article-No.:
24770.0561
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 40 mm
  • d2: 30 mm
  • k: 6 mm
  • Weight: 40 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
20 mm
d2 [mm]:
36 mm
Article-No.:
24770.0572
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 20 mm
  • d2: 36 mm
  • k: 8 mm
  • Weight: 72 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
25 mm
d2 [mm]:
36 mm
Article-No.:
24770.0574
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 25 mm
  • d2: 36 mm
  • k: 8 mm
  • Weight: 74 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
30 mm
d2 [mm]:
36 mm
Article-No.:
24770.0576
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 30 mm
  • d2: 36 mm
  • k: 8 mm
  • Weight: 76 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
35 mm
d2 [mm]:
36 mm
Article-No.:
24770.0578
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 35 mm
  • d2: 36 mm
  • k: 8 mm
  • Weight: 76 g
show article view
Flat Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
40 mm
d2 [mm]:
36 mm
Article-No.:
24770.0580
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 40 mm
  • d2: 36 mm
  • k: 8 mm
  • Weight: 80 g
show article view
Flat Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
8 mm
d2 [mm]:
16 mm
Article-No.:
24770.0292
CAD
Documents
Flat Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 8 mm
  • d2: 16 mm
  • k: 3.5 mm
  • Weight: 5.6 g
show article view
Flat Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
10 mm
d2 [mm]:
16 mm
Article-No.:
24770.0293
CAD
Documents
Flat Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 10 mm
  • d2: 16 mm
  • k: 3.5 mm
  • Weight: 5.7 g
show article view
Flat Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
12 mm
d2 [mm]:
16 mm
Article-No.:
24770.0294
CAD
Documents
Flat Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 12 mm
  • d2: 16 mm
  • k: 3.5 mm
  • Weight: 6.1 g
show article view
Flat Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
16 mm
d2 [mm]:
16 mm
Article-No.:
24770.0296
CAD
Documents
Flat Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 16 mm
  • d2: 16 mm
  • k: 3.5 mm
  • Weight: 6.2 g
show article view
Flat Knurled Thumb Screws

Material

  • Steel, blackened, quality 5.8
  • Steel, zinc-plated by galvanization, quality 5.8
  • Stainless steel 1.4305, dull blasted

Notes

Knurling pitch and knurling depth may differ from DIN.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24770. Flat Knurled Thumb Screws – DIN 653
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.