Ball Lock Pins self-locking, with safety handle

EH 22340. /EH 22350.

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.

Robust safety handle (press button not overlaying). Shape of grip protects from unintentional use of the press button.

Your selection resulted in 208 hits

Material
d1 -0.04 -0.08 [mm]
l1 +0.6 [mm]
Shearing resistance, two-shear1) min. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1012
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 10 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 18 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
15 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1013
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 15 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 19 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1014
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 20 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 20 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
25 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1015
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 25 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 20 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1016
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 30 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
35 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1017
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 35 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 22 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1018
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 40 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 23 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
45 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1007
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 45 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 23 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1008
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 50 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 24 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1009
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 60 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 25 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
70 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1010
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 70 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 27 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
80 mm
Shearing resistance, two-shear1) min. [kN]:
14 kN
Article-No.:
22340.1011
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 80 mm
  • d2: 5.5 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 6 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 28 g
  • Shearing resistance, two-shear1) min.: 14 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1022
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 10 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 19 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
15 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1023
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 15 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 20 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1024
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 20 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
25 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1025
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 25 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 22 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1026
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 30 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 23 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
35 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1027
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 35 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 24 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1028
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 40 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 25 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
45 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1029
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 45 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 26 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1030
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 50 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 27 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1019
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 60 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 29 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
70 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1020
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 70 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 31 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
80 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22340.1021
CAD
Documents
Ball Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 80 mm
  • d2: 7 mm
  • d3: 10.3 mm
  • d4: 20 mm
  • l2 ±1: 7 mm
  • l3: 11.6 mm
  • l4: 21 mm
  • Location hole H11: 6 mm
  • Operating temperature range max.: 250 °C
  • Weight: 33 g
  • Shearing resistance, two-shear1) min.: 21 kN
show article view
Ball Lock Pins

Material

Pin part

  • Stainless steel 1.4305
  • Stainless steel 1.4542, precipitation-hardened

Handle

  • Stainless steel

Press button

  • Stainless steel

Spring

  • Stainless steel

Notes

Special types on request.

Characteristic

Types from stainless steel 1.4542 with marking below the balls.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22340. /EH 22350. Ball Lock Pins – self-locking, with safety handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.