Ball Lock Pins single acting - comply with NAS / MS17987

EH 4213.

Ball Lock Pins according to MS17987 / NAS1333-1343 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332.

Protective treatment:

  • All CRES parts are passivated according AMS2700

Heat treatment:

  • Body: Rc. 40 min. (AMS2759, Condition H900)
  • Spindle: Rc. 40 min. (AMS2759, Condition H900)
  • Ball: Rc. 58-62 min. (AMS2759)

Your selection resulted in 218 hits

Nominal diameter A [in]
Clamping length L +0.02 0 [in]
Shearing resistance, two-shear min. [lbf]
Standard description

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
4.3 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17987C343 / NAS1333C6C43D
Article-No.:
4213.A43
Documents
Ball Lock Pins
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 4.3 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.45 in
  • H min.: 0.73 in
  • J min.: 0.08 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 33.7 g
  • Standard description: MS17987C343 / NAS1333C6C43D
show article view
Ball Lock Pins
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
4.5 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17987C345 / NAS1333C6C45D
Article-No.:
4213.A45
Documents
Ball Lock Pins
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 4.5 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.45 in
  • H min.: 0.73 in
  • J min.: 0.08 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 34.4 g
  • Standard description: MS17987C345 / NAS1333C6C45D
show article view
Ball Lock Pins
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
4.6 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17987C346 / NAS1333C6C46D
Article-No.:
4213.A46
Documents
Ball Lock Pins
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 4.6 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.45 in
  • H min.: 0.73 in
  • J min.: 0.08 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 34.7 g
  • Standard description: MS17987C346 / NAS1333C6C46D
show article view
Ball Lock Pins
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
5 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17987C350 / NAS1333C6C50D
Article-No.:
4213.A50
Documents
Ball Lock Pins
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 5 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.45 in
  • H min.: 0.73 in
  • J min.: 0.08 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Standard description: MS17987C350 / NAS1333C6C50D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.3 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C403 / NAS1334C6C03D
Article-No.:
4213.B03
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.3 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 21.8 g
  • Standard description: MS17987C403 / NAS1334C6C03D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C404 / NAS1334C6C04D
Article-No.:
4213.B04
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.4 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 22.4 g
  • Standard description: MS17987C404 / NAS1334C6C04D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C405 / NAS1334C6C05D
Article-No.:
4213.B05
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.5 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 23 g
  • Standard description: MS17987C405 / NAS1334C6C05D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.6 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C406 / NAS1334C6C06D
Article-No.:
4213.B06
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.6 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 23.6 g
  • Standard description: MS17987C406 / NAS1334C6C06D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.7 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C407 / NAS1334C6C07D
Article-No.:
4213.B07
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.7 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24.2 g
  • Standard description: MS17987C407 / NAS1334C6C07D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.8 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C408 / NAS1334C6C08D
Article-No.:
4213.B08
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.8 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 24.9 g
  • Standard description: MS17987C408 / NAS1334C6C08D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.9 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C409 / NAS1334C6C09D
Article-No.:
4213.B09
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.9 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 25.5 g
  • Standard description: MS17987C409 / NAS1334C6C09D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C410 / NAS1334C6C10D
Article-No.:
4213.B10
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 26.1 g
  • Standard description: MS17987C410 / NAS1334C6C10D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C411 / NAS1334C6C11D
Article-No.:
4213.B11
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.1 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 26.7 g
  • Standard description: MS17987C411 / NAS1334C6C11D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.2 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C412 / NAS1334C6C12D
Article-No.:
4213.B12
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.2 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27.3 g
  • Standard description: MS17987C412 / NAS1334C6C12D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.3 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C413 / NAS1334C6C13D
Article-No.:
4213.B13
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.3 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27.9 g
  • Standard description: MS17987C413 / NAS1334C6C13D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C414 / NAS1334C6C14D
Article-No.:
4213.B14
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.4 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 28.5 g
  • Standard description: MS17987C414 / NAS1334C6C14D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C415 / NAS1334C6C15D
Article-No.:
4213.B15
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.5 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 29.2 g
  • Standard description: MS17987C415 / NAS1334C6C15D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.6 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C416 / NAS1334C6C16D
Article-No.:
4213.B16
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.6 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 29.8 g
  • Standard description: MS17987C416 / NAS1334C6C16D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.7 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C417 / NAS1334C6C17D
Article-No.:
4213.B17
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.7 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 30.4 g
  • Standard description: MS17987C417 / NAS1334C6C17D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.8 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C418 / NAS1334C6C18D
Article-No.:
4213.B18
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.8 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 31 g
  • Standard description: MS17987C418 / NAS1334C6C18D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.9 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C419 / NAS1334C6C19D
Article-No.:
4213.B19
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 1.9 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 31.6 g
  • Standard description: MS17987C419 / NAS1334C6C19D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C420 / NAS1334C6C20D
Article-No.:
4213.B20
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 2 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 32.2 g
  • Standard description: MS17987C420 / NAS1334C6C20D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C421 / NAS1334C6C21D
Article-No.:
4213.B21
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 2.1 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 32.8 g
  • Standard description: MS17987C421 / NAS1334C6C21D
show article view
Ball Lock Pins
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.2 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17987C422 / NAS1334C6C22D
Article-No.:
4213.B22
CAD
Documents
Ball Lock Pins
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 2.2 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.53 in
  • F min.: 1.06 in
  • G max.: 1.5 in
  • H min.: 0.78 in
  • J min.: 0.08 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 33.5 g
  • Standard description: MS17987C422 / NAS1334C6C22D
show article view
Ball Lock Pins

Material

Body

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spindle

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spring

  • Stainless steel, passivated - CRES 302 (specification ASTM-A-313)

Handle

  • Stainless steel, passivated - CRES 17-4PH (specification AMS5643)

Attaching ring

  • Stainless steel, passivated - CRES 302 (specification ASTM A-313/A313M)

Press button

  • Stainless steel, passivated - CRES 303 (specification ASTM A484/484M)

Ball

  • Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)

Notes

All further dimensions are available on request.

Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.

Special types on request.

  • This product is manufactured in INCH dimensions.

Operation

Ball lock pins single acting are self-locking and require a push of the button to release the balls.

Title
Category
Type
Direct download
Download basket
Datasheet EH 4213. Ball Lock Pins with Ring Handle – single acting - comply with NAS / MS17987
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.