Product filter
Your selection resulted in 174 hits
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.8 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C408 / NAS1334A3C08D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 0.8 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 17.9 g
Standard description: MS17984C408 / NAS1334A3C08D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.9 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C409 / NAS1334A3C09D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 0.9 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 18.5 g
Standard description: MS17984C409 / NAS1334A3C09D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C410 / NAS1334A3C10D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 19.1 g
Standard description: MS17984C410 / NAS1334A3C10D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C411 / NAS1334A3C11D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.1 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 19.8 g
Standard description: MS17984C411 / NAS1334A3C11D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.2 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C412 / NAS1334A3C12D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.2 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 20.4 g
Standard description: MS17984C412 / NAS1334A3C12D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.3 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C413 / NAS1334A3C13D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.3 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 21 g
Standard description: MS17984C413 / NAS1334A3C13D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C414 / NAS1334A3C14D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.4 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 21.6 g
Standard description: MS17984C414 / NAS1334A3C14D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C415 / NAS1334A3C15D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.5 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 22.2 g
Standard description: MS17984C415 / NAS1334A3C15D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.6 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C416 / NAS1334A3C16D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.6 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 22.8 g
Standard description: MS17984C416 / NAS1334A3C16D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.7 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C417 / NAS1334A3C17D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.7 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 23.4 g
Standard description: MS17984C417 / NAS1334A3C17D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.8 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C418 / NAS1334A3C18D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.8 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 24.1 g
Standard description: MS17984C418 / NAS1334A3C18D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
1.9 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C419 / NAS1334A3C19D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 1.9 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 24.7 g
Standard description: MS17984C419 / NAS1334A3C19D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C420 / NAS1334A3C20D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 25.3 g
Standard description: MS17984C420 / NAS1334A3C20D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C421 / NAS1334A3C21D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.1 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 25.9 g
Standard description: MS17984C421 / NAS1334A3C21D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.2 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C422 / NAS1334A3C22D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.2 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 26.5 g
Standard description: MS17984C422 / NAS1334A3C22D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.3 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C423 / NAS1334A3C23D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.3 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 27.1 g
Standard description: MS17984C423 / NAS1334A3C23D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C424 / NAS1334A3C24D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.4 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 27.7 g
Standard description: MS17984C424 / NAS1334A3C24D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C425 / NAS1334A3C25D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.5 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 28.4 g
Standard description: MS17984C425 / NAS1334A3C25D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.6 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C426 / NAS1334A3C26D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.6 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 29 g
Standard description: MS17984C426 / NAS1334A3C26D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.8 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C428 / NAS1334A3C28D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.8 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 30.2 g
Standard description: MS17984C428 / NAS1334A3C28D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
2.9 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C429 / NAS1334A3C29D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 2.9 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 30.8 g
Standard description: MS17984C429 / NAS1334A3C29D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
3.1 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C431 / NAS1334A3C31D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 3.1 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 32 g
Standard description: MS17984C431 / NAS1334A3C31D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
3.3 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C433 / NAS1334A3C33D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 3.3 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 33.3 g
Standard description: MS17984C433 / NAS1334A3C33D
show article view
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
3.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C435 / NAS1334A3C35D
More details
Nominal diameter A: 1/4 in
A min.: 0.247 in
A max.: 0.2485 in
Clamping length L +0.02 0: 3.5 in
B ±0.005: 0.289 in
C 0 -0.04: 0.29 in
D max.: 0.31 in
E max.: 0.44 in
F max.: 0.8 in
G max.: 0.89 in
H min.: 0.48 in
Location hole max.: 0.254 in
Shearing resistance, two-shear min.: 9,200 lbf
Operating temperature range min.: -65 °F
Operating temperature range max.: 200 °F
Weight: 34.5 g
Standard description: MS17984C435 / NAS1334A3C35D
show article view
Material
Body
Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spindle
Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spring
Stainless steel, passivated - CRES 302 (specification ASTM-A-313)
Handle
Aluminium, black anodised - Alum.Alloy A380 (specification ASTM B85/B85)
From 3/8" - Aluminium, black anodised - Alum.Alloy 6061-T6 (specification AMS-QQ-A200/8)
Attaching ring
Stainless steel, passivated - CRES 302 (specification ASTM A-313/A313M)
Press button
Stainless steel, passivated - CRES 303 (specification ASTM A484/484M)
Ball
Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)
Notes
All further dimensions are available on request.
Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.
Special types on request.
This product is manufactured in INCH dimensions.
Operation
Ball lock pins single acting are self-locking and require a push of the button to release the balls.
Datasheet EH 4210. Ball Lock Pins with Button Handle – single acting - comply with NAS / MS17984
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.