1990.403 - Connecting Elements
modular, pneumatically operated, reinforced, protected against twisting

Holding force [N]
Centering accuracy - < [mm]
Release pressure [bar]
Article-No.
Documents
Price [€]
Available
Holding force [N]:
10000 N
Centering accuracy < [mm]:
< 0.01 mm
Release pressure [bar]:
6 bar
Article-No.:
1990.403
Documents
Connecting Elements
  • Holding force: 10000 N
  • Centering accuracy: < 0.01 mm
  • Release pressure: 6 bar
  • Weight: 4 kg
Connecting Elements

Material

Body

  • Steel, case-hardened, ground

Control module

  • Aluminium AI
Title
Category
Type
Direct download
Download basket
Datasheet 1990.403
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Non-RoHS compliant

Not compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.