Connecting Elements modular, mechanically operated, protected against twisting

EH 1990.

Your selection resulted in 1 hits

Holding force [N]
Centering accuracy < [mm]
Release moment [Nm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Holding force [N]:
10000 N
Centering accuracy < [mm]:
< 0.01 mm
Release moment [Nm]:
10 Nm
Article-No.:
1990.103
CAD
Documents
Connecting Elements
  • Holding force: 10000 N
  • Centering accuracy: < 0.01 mm
  • Release moment: 10 Nm
  • Weight: 3 kg
show article view
Connecting Elements

Material

Body

  • Steel, case-hardened, ground

Control module

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1990. Connecting Elements – modular, mechanically operated, protected against twisting
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.