1990.160 - Base Plates
for 4 double acting connecting elements

gewicht [kg]

More details

Article-No.
Documents
Price [€]
Available
gewicht [kg]:
30 kg
Article-No.:
1990.160
Documents
Base Plates
  • Weight: 30 kg
Base Plates

Material

  • Aluminium AI

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1990.160
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.