V-Blocks

EH 1048.200 - EH 1148.300

Your selection resulted in 6 hits

System
b1 [mm]
b2 [mm]
d min. [mm]
d max. [mm]
w

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
b1 [mm]:
10 mm
b2 [mm]:
25 mm
d min. [mm]:
8 mm
d max. [mm]:
25 mm
w:
90°
Article-No.:
1048.200
CAD
Documents
V-Blocks
  • System: V40
  • b1: 10 mm
  • d: 20 mm
  • b2: 25 mm
  • d2: 6.6 mm
  • d3: M4
  • l1: 60 mm
  • l2: 73.64 mm
  • l3: 20 mm
  • h1: 10 mm
  • h2: 2.6 mm
  • d min.: 8 mm
  • d max.: 25 mm
  • w: 90°
  • Weight: 90 g
show article view
V-Blocks
System:
V40
b1 [mm]:
10 mm
b2 [mm]:
38 mm
d min. [mm]:
8 mm
d max. [mm]:
44 mm
w:
90°
Article-No.:
1048.300
CAD
Documents
V-Blocks
  • System: V40
  • b1: 10 mm
  • d: 30 mm
  • b2: 38 mm
  • d2: 6.6 mm
  • d3: M4
  • l1: 66 mm
  • l2: 85.21 mm
  • l3: 20 mm
  • h1: 10 mm
  • h2: 2.6 mm
  • d min.: 8 mm
  • d max.: 44 mm
  • w: 90°
  • Weight: 155 g
show article view
V-Blocks
System:
V70
b1 [mm]:
14 mm
b2 [mm]:
38 mm
d min. [mm]:
18 mm
d max. [mm]:
66 mm
w:
120°
Article-No.:
1148.000
CAD
Documents
V-Blocks
  • System: V70
  • b1: 14 mm
  • d: 32 mm
  • b2: 38 mm
  • d2: 13 mm
  • d3: M6
  • l1: 87 mm
  • l2: 111.5 mm
  • l3: 35 mm
  • h1: 16 mm
  • h2: 4 mm
  • d min.: 18 mm
  • d max.: 66 mm
  • w: 120°
  • Weight: 331 g
show article view
V-Blocks
System:
V70
b1 [mm]:
14 mm
b2 [mm]:
68 mm
d min. [mm]:
18 mm
d max. [mm]:
126 mm
w:
120°
Article-No.:
1148.100
CAD
Documents
V-Blocks
  • System: V70
  • b1: 14 mm
  • d: 62 mm
  • b2: 68 mm
  • d2: 13 mm
  • d3: M6
  • l1: 100 mm
  • l2: 148 mm
  • l3: 35 mm
  • h1: 16 mm
  • h2: 4 mm
  • d min.: 18 mm
  • d max.: 126 mm
  • w: 120°
  • Weight: 694 g
show article view
V-Blocks
System:
V70
b1 [mm]:
14 mm
b2 [mm]:
38 mm
d min. [mm]:
14 mm
d max. [mm]:
44 mm
w:
90°
Article-No.:
1148.200
CAD
Documents
V-Blocks
  • System: V70
  • b1: 14 mm
  • d: 32 mm
  • b2: 38 mm
  • d2: 13 mm
  • d3: M6
  • l1: 90 mm
  • l2: 111.5 mm
  • l3: 35 mm
  • h1: 16 mm
  • h2: 4 mm
  • d min.: 14 mm
  • d max.: 44 mm
  • w: 90°
  • Weight: 328 g
show article view
V-Blocks
System:
V70
b1 [mm]:
14 mm
b2 [mm]:
68 mm
d min. [mm]:
14 mm
d max. [mm]:
83 mm
w:
90°
Article-No.:
1148.300
CAD
Documents
V-Blocks
  • System: V70
  • b1: 14 mm
  • d: 62 mm
  • b2: 68 mm
  • d2: 13 mm
  • d3: M6
  • l1: 104 mm
  • l2: 148 mm
  • l3: 35 mm
  • h1: 16 mm
  • h2: 4 mm
  • d min.: 14 mm
  • d max.: 83 mm
  • w: 90°
  • Weight: 690 g
show article view
V-Blocks

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1048.200 - EH 1148.300 V-Blocks
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.