Base Plates suitable on pallets DIN 55 201

EH 1000.800

Your selection resulted in 1 hits

System
b1 [mm]
l1 [mm]
Number of T-slots

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
b1 [mm]:
320 mm
l1 [mm]:
320 mm
Number of T-slots:
7 x 7
Article-No.:
1000.800
CAD
Documents
Base Plates
  • System: V40
  • a: 100 mm
  • b1: 320 mm
  • b2: 100 mm
  • b3: 40 mm
  • c: 40 mm
  • d: 20 mm
  • l1: 320 mm
  • l2: 100 mm
  • l3: 40 mm
  • y: 10 mm
  • Number of T-slots: 7 x 7
  • Weight: 28 kg
show article view
Base Plates

Material

  • Steel, hardened, ground

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1000.800 Base Plates – suitable on pallets DIN 55 201
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.