1200.800 - Base Plates
V70eco, suitable for pallets DIN 55201

V70eco base plates are a further development of the established V70 product line, optimized in quality and price.

They are fully compatible with the existing V70 T-slot System.

  • Locating holes in quality H6 and slots in quality H8.
  • Alignment of the base plate on the machine table by means of locating holes and/or centering slot.
  • Fastening holes on a 100 mm pitch.
  • High-strength tool steel.

Available options (delivery time approx. 10 working days):

a) Additional mounting holes on a 63 mm pitch

b) Additional mounting holes on a 125 mm pitch

c) Exterior stop

d) With connecting rings for Halder Zero-Point Clamping System

This article 1200.800 - Base Plates V70eco, suitable for pallets DIN 55201 / () is one variant of the article group Base Plates V70eco, suitable for pallets DIN 55201 (EH 1200.700 - EH 1203.500)

System
l1 [mm]
b1 [mm]
Number of connecting rings Zero-Point Clamping System (optional)
Number of T-slots
Article-No.
Documents
Price [€]
Available
System:
V70
l1 [mm]:
500 mm
b1 [mm]:
500 mm
Number of connecting rings Zero-Point Clamping System (optional):
4
Number of T-slots:
7 x 7
Article-No.:
1200.800
Documents
Base Plates
  • System: V70
  • l1: 500 mm
  • b1: 500 mm
  • a ±0.02: 200 mm
  • b2 ±0.2: 200 mm
  • b3 ±0.02: 40 mm
  • c: 60 mm
  • d G6: 20 mm
  • l2 ±0.2: 200 mm
  • l4: 70 mm
  • l5: 310 mm
  • y: 12 mm
  • Number of connecting rings Zero-Point Clamping System (optional): 4
  • Number of T-slots: 7 x 7
  • Weight: 95 kg
Base Plates

Material

  • Tool steel, high-strength

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1200.800
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.