Base Plates V70eco

EH 1200.300 - EH 1200.500

V70eco base plates are a further development of the established V70 product line, optimized in quality and price.

They are fully compatible with the existing V70 T-slot System.

  • Locating holes in quality H6 and slots in quality H8.
  • Alignment of the base plate on the machine table by means of locating holes and/or centering slot.
  • Fastening holes on a 100 mm pitch.
  • High-strength tool steel.

Available options (delivery time approx. 10 working days):

a) Additional mounting holes on a 63 mm pitch

b) Additional mounting holes on a 125 mm pitch

c) Exterior stop

d) With connecting rings for Halder Zero-Point Clamping System

Your selection resulted in 3 hits

System
l1 [mm]
b1 [mm]
Number of connecting rings Zero-Point Clamping System (optional)
Number of T-slots

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70
l1 [mm]:
420 mm
b1 [mm]:
230 mm
Number of connecting rings Zero-Point Clamping System (optional):
2
Number of T-slots:
3 x 6
Article-No.:
1200.300
CAD
Documents
Base Plates
  • System: V70
  • l1: 420 mm
  • b1: 230 mm
  • a ±0.02: 150 mm
  • b2 ±0.2: 100 mm
  • l2 ±0.2: 150 mm
  • l3: 70 mm
  • l4: 240 mm
  • y: 12 mm
  • Number of connecting rings Zero-Point Clamping System (optional): 2
  • Number of T-slots: 3 x 6
  • Weight: 37 kg
show article view
Base Plates
System:
V70
l1 [mm]:
490 mm
b1 [mm]:
300 mm
Number of connecting rings Zero-Point Clamping System (optional):
2
Number of T-slots:
4 x 7
Article-No.:
1200.400
CAD
Documents
Base Plates
  • System: V70
  • l1: 490 mm
  • b1: 300 mm
  • a ±0.02: 200 mm
  • b2 ±0.2: 100 mm
  • l2 ±0.2: 200 mm
  • l3: 70 mm
  • l4: 310 mm
  • y: 12 mm
  • Number of connecting rings Zero-Point Clamping System (optional): 2
  • Number of T-slots: 4 x 7
  • Weight: 57 kg
show article view
Base Plates
System:
V70
l1 [mm]:
630 mm
b1 [mm]:
370 mm
Number of connecting rings Zero-Point Clamping System (optional):
4
Number of T-slots:
5 x 9
Article-No.:
1200.500
CAD
Documents
Base Plates
  • System: V70
  • l1: 630 mm
  • b1: 370 mm
  • a ±0.02: 200 mm
  • b2 ±0.2: 100 mm
  • l2 ±0.2: 200 mm
  • l3: 70 mm
  • l4: 350 mm
  • y: 12 mm
  • Number of connecting rings Zero-Point Clamping System (optional): 4
  • Number of T-slots: 5 x 9
  • Weight: 92 kg
show article view
Base Plates

Material

  • Tool steel, high-strength

Notes

Special requests and larger dimensions are available on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1200.300 - EH 1200.500 Base Plates – V70eco
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.