23280.0114 - Stops
cylindrical

The T-slot guide enables a quick and precise location of the workpiece. The cylindrical form of the stop facilitates to determine the 0-point coordinate. The short form, which is ground to a height tolerance of ± 0,01 mm, can also be used for locating.

This article 23280.0114 - Stops cylindrical / (T-slot size: 14 mm, l1 ±0.01: 25 mm) is one variant of the article group Stops cylindrical (EH 23280.)

T-slot size [mm]
l1 [mm]
a - -0.6 [mm]
d - ±0.01 [mm]
h [mm]
l2 [mm]
Screw ISO 4762 [mm]
Article-No.
Documents
Price [€]
Available
T-slot size [mm]:
14 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
14 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
9 mm
Screw ISO 4762 [mm]:
M8 x 35 mm
Article-No.:
23280.0114
Documents
Stops
  • System: V70
  • T-slot size: 14 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 14 mm
  • b h6: 14 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 9 mm
  • Screw ISO 4762: M8 x 35 mm
  • Weight: 203 g
Stops

Material

Stop

  • Steel, case-hardened, ground

Holding plate

  • Steel, blackened

Screw

  • Steel, quality 8.8 (ISO 4762)
Title
Category
Type
Direct download
Download basket
Datasheet 23280.0114
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.