23690.0112 - Height Adapters
for compact clamp

The height adapter for compact clamps allows a clamping height increase and has the following characteristics:

  • Continuous covering of clamping height
  • T-slot in the height adapter allows exact positioning by moving the compact clamp at specified grid spacings
  • Height can be expanded user-defined

This article 23690.0112 - Height Adapters for compact clamp / (d1: M12) is one variant of the article group Height Adapters for compact clamp (EH 23690.)

d1 [mm]
l1 [mm]
h [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
M12
l1 [mm]:
134 mm
h [mm]:
20 mm
Article-No.:
23690.0112
Documents
Height Adapters
  • System: V70/L16
  • d1: M12
  • l1: 134 mm
  • l2 +1: 70 mm
  • l3: 50 mm
  • l4: 13 mm
  • h: 20 mm
  • b1: 45 mm
  • b2 H12: 14 mm
  • Weight: 874 g
Height Adapters

Material

  • Heat-treated steel, black coated
Title
Category
Type
Direct download
Download basket
Datasheet 23690.0112
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Compact Clamps
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.