23080.0012 - Collar Nuts
DIN 6331 (height 1,5 d)

The collar nuts (flanged nuts) are manufactured accoring to DIN 6331. 

This article 23080.0012 - Collar Nuts DIN 6331 (height 1,5 d) / (d1: M12) is one variant of the article group Collar Nuts DIN 6331 (height 1,5 d) (EH 23080.)

Material
d1 [mm]
m [mm]
s [mm]
Article-No.
Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, quality 10, phosphated
d1 [mm]:
M12
m [mm]:
18 mm
s [mm]:
18 mm
Article-No.:
23080.0012
Documents
Collar Nuts
  • Heat-treated steel
  • System: V70/L12
  • d1: M12
  • a: 4 mm
  • d2: 25 mm
  • e: 20.8 mm
  • m: 18 mm
  • s: 18 mm
  • Weight: 30 g
Collar Nuts

Material

  • Heat-treated steel, tempered, quality 10, phosphated

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 23080.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.