Clamping Jaws for floating clamp M 12

EH 23320.

The clamping jaws can be used for floating clamps 23320.0008, 2332.0010, 23320.0012, and 23320.0014.

The upper clamping jaw (23320.0054, 23320.0056, and 23320.0058 - pictures 1 to 3) can be used to extend the clamping range.

Various standard parts can be screwed into in the upper clamping jaw as required, using locating thread M 8 (23320.0154 / .0156 - pictures 4 + 5) - see "Further products".

The lower clamping jaw with pivot function (23320.0148 - picture 6) adapts to the profiles of the workpiece.

Your selection resulted in 6 hits

Version
picture
Clamping range max. in combination with 23320.0050 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
upper exchange clamping jaw
picture:
1
Clamping range max. in combination with 23320.0050 [mm]:
4 – 16 mm
Article-No.:
23320.0054
CAD
Documents
Clamping Jaws
  • upper exchange clamping jaw – picture 1
  • System: V70/L12/L16
  • Clamping range max. in combination with 23320.0050: 4 mm – 16 mm
  • Weight: 91 g
show article view
Clamping Jaws
Version:
upper exchange clamping jaw
picture:
2
Clamping range max. in combination with 23320.0050 [mm]:
15 – 27 mm
Article-No.:
23320.0056
CAD
Documents
Clamping Jaws
  • upper exchange clamping jaw – picture 2
  • System: V70/L12/L16
  • Clamping range max. in combination with 23320.0050: 15 mm – 27 mm
  • Weight: 88 g
show article view
Clamping Jaws
Version:
upper exchange clamping jaw
picture:
3
Clamping range max. in combination with 23320.0050 [mm]:
26 – 38 mm
Article-No.:
23320.0058
CAD
Documents
Clamping Jaws
  • upper exchange clamping jaw – picture 3
  • System: V70/L12/L16
  • Clamping range max. in combination with 23320.0050: 26 mm – 38 mm
  • Weight: 130 g
show article view
Clamping Jaws
Version:
upper clamping jaw with location hole
picture:
4
Clamping range max. in combination with 23320.0050 [mm]:
29 mm
Article-No.:
23320.0154
CAD
Documents
Clamping Jaws
  • upper clamping jaw with location hole – picture 4
  • System: V70/L12/L16
  • Clamping range max. in combination with 23320.0050: 29 mm
  • Weight: 83 g
  • Clamping range max. in combination with 23320.0148: 23 mm
show article view
Clamping Jaws
Version:
upper clamping jaw with location hole
picture:
5
Clamping range max. in combination with 23320.0050 [mm]:
40 mm
Article-No.:
23320.0156
CAD
Documents
Clamping Jaws
  • upper clamping jaw with location hole – picture 5
  • System: V70/L12/L16
  • Clamping range max. in combination with 23320.0050: 40 mm
  • Weight: 112 g
  • Clamping range max. in combination with 23320.0148: 34 mm
show article view
Clamping Jaws
Version:
lower clamping jaw with flat-faced ball and pivot function, plain surface, protected against rotating
picture:
6
Clamping range max. in combination with 23320.0050 [mm]:
-
Article-No.:
23320.0148
CAD
Documents
Clamping Jaws
  • lower clamping jaw with flat-faced ball and pivot function, plain surface, protected against rotating – picture 6
  • System: V70/L12/L16
  • Weight: 98 g
show article view
Clamping Jaws

Material

Clamping jaws

  • Case-hardened steel, nitrided, manganese phosphated

Ball

  • Ball-bearing steel

Notes

The tightening torque of the floating clamp must be adapted/reduced situationally. Observe the surface pressure due the the reduced contact surface of the clamping jaws.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23320. Clamping Jaws – for floating clamp M 12
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.