23110.0620 - Centering Pins
stepped

The stepped centering pins are used for centering fixtures on pallets.

This article 23110.0620 - Centering Pins stepped / (d h6: 50 mm, l: 20 mm) is one variant of the article group Centering Pins stepped (EH 23110.)

d - h6 [mm]
l [mm]
Article-No.
Documents
Price [€]
Available
d h6 [mm]:
50 mm
l [mm]:
20 mm
Article-No.:
23110.0620
Documents
Centering Pins
  • System: V70/L12/L16
  • d h6: 50 mm
  • l: 20 mm
  • Weight: 330 g
Centering Pins

Material

  • Alloyed case-hardened steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23110.0620
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.