24320.0230 - U-Handles
plastic

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles made of glass fibre reinforced plastic are characterised by their ergonomic and stable construction and their simple and timeless design.

This article 24320.0230 - U-Handles plastic / black (l1 ±0.5: 117 mm, d: M8, b: 25 mm) is one variant of the article group U-Handles plastic (EH 24320.)

Material
l1 ±0.5 [mm]
d [mm]
b [mm]
h [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Thermoplastic PA, glass-fibre reinforced, black
l1 ±0.5 [mm]:
117 mm
d [mm]:
M8
b [mm]:
25 mm
h [mm]:
38 mm
Article-No.:
24320.0230
Documents
U-Handles
  • l1 ±0.5: 117 mm
  • d: M8
  • b: 25 mm
  • h: 38 mm
  • l2: 134 mm
  • l3: 102 mm
  • s: 7.5 mm
  • t: 12 mm
  • Operating temperature range max.: 100 °C
  • Weight: 50 g
U-Handles

Material

Bushing

  • Brass

Handle

  • Thermoplastic PA, glass-fibre reinforced, black

Assembly

Back mount handle.

Title
Category
Type
Direct download
Download basket
Datasheet 24320.0230
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.