24321.0100 - Tubular Handles
front mounting

Tubular handles are used, for example, on machine doors.

These tubular handles made of aluminium are characterised by their ergonomic and robust construction and modern design. This version is equipped with angled handle legs (legs).

This article 24321.0100 - Tubular Handles front mounting / (d1: 28 mm, l1 ±0.25: 200 mm) is one variant of the article group Tubular Handles front mounting (EH 24321.)

Colour
d1 [mm]
l1 ±0.25 [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
Colour:
silver
d1 [mm]:
28 mm
l1 ±0.25 [mm]:
200 mm
h1 [mm]:
50 mm
Article-No.:
24321.0100
Documents
Tubular Handles
  • silver
  • d1: 28 mm
  • l1 ±0.25: 200 mm
  • a: 14 mm
  • b1: 25 mm
  • b2: 50 mm
  • b3: 66 mm
  • d2: 6.5 mm
  • h1: 50 mm
  • h2: 66 mm
  • h3 min.: 17 mm
  • l2: 214 mm
  • Weight: 406 g
Tubular Handles

Material

Handle

  • Aluminium, anodised

Handle shank

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Cap

  • Plastic, light grey

Covering

  • Plastic, light grey

Notes

Special types on request.

Assembly

The handles can be mounted to the component from the front (operating side) using cylinder screws. The hole is closed with a plastic covering.

Title
Category
Type
Direct download
Download basket
Datasheet 24321.0100
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.