24490.0118 - Tommy Screws
DIN 6304 with fixed pin

With this version, the pin is pressed in.

This article 24490.0118 - Tommy Screws DIN 6304 with fixed pin / with thrust pad, form F (d1: M16, l1: 110 mm) is one variant of the article group Tommy Screws DIN 6304 with fixed pin (EH 24490.)

Version
picture
d1 [mm]
l1 [mm]
l3 ~ [mm]
l4 [mm]
l5 ~ [mm]
Article-No.
Documents
Price [€]
Available
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M16
l3 ~ [mm]:
110 mm
l4 [mm]:
~ 120 mm
l5 ~ [mm]:
90 mm
:
~ 115.4 mm
Article-No.:
24490.0118
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M16
  • l1: 110 mm
  • d2: 24 mm
  • d3: 12 mm
  • d4: 12 mm
  • d5: 32 mm
  • l2: 20 mm
  • l3: ~ 120 mm
  • l4: 90 mm
  • Weight: 367 g
  • l5: ~ 115.4 mm
  • α min.: 5°
Tommy Screws

Material

  • Free cutting steel, blackened, pressure lug hardened.

References

Thrust point for thrust pad DIN 6311 form S, EH 22560.

Title
Category
Type
Direct download
Download basket
Datasheet 24490.0118
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.