24470.0105 - Tapered Levers
DIN 99

Version
picture
Material
l1 [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
50 mm
d2 [mm]:
6 mm
Article-No.:
24470.0105
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 50 mm
  • l2: ~ 48 mm
  • a: 4 mm
  • b: ~ 9.5 mm
  • d1: 8 mm
  • d2 H7: 6 mm
  • d3: 12 mm
  • h: ~ 24 mm
  • Weight: 16 g
Tapered Levers

Material

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 24470.0105
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.