24470.0608 - Clamping Nuts
welded

Low-price version to DIN 99.

This article 24470.0608 - Clamping Nuts welded / (l1: 80 mm) is one variant of the article group Clamping Nuts welded (EH 24470.)

Material
l1 [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4301, dull blasted
l1 [mm]:
80 mm
d1 [mm]:
M10
Article-No.:
24470.0608
Documents
Clamping Nuts
  • Stainless steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • d1: M10
  • d2: 20 mm
  • d3: 12 mm
  • h1: 15 mm
  • h2: ~ 37 mm
  • Weight: 83 g
Clamping Nuts

Material

  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24470.0608
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.