24750.0030 - Star Grips
plastic

Colour
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Colour:
black
d1 [mm]:
30 mm
d2 [mm]:
M4
Article-No.:
24750.0030
Documents
Star Grips
  • black
  • d1: 30 mm
  • d2: M4
  • d3: 14 mm
  • l1: 19 mm
  • l2: 7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5.5 g
Star Grips

Material

Cap

  • Thermoplastic PA, black similar to RAL 9005

Handle

  • Thermoplastic PA 6, black similar to RAL 9005

Threaded bushing

  • Stainless steel

Notes

Special types, e.g. differing threads, on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24750.0030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.