24661.0332 - Star Grips
DIN 6336 stainless steel die-cast

These star grips are manufactured according to DIN 6336.

This article 24661.0332 - Star Grips DIN 6336 stainless steel die-cast / with thread, drilled out, form D (d1: 32 mm) is one variant of the article group Star Grips DIN 6336 stainless steel die-cast (EH 24661.)

Version
picture
d1 [mm]
d2 [mm]
d4 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 [mm]:
M6
Article-No.:
24661.0332
Documents
Star Grips
  • with thread, drilled out, form D – picture 4
  • d1: 32 mm
  • d2: 12 mm
  • d4: M6
  • d5: 6.4 mm
  • h2: 20 mm
  • Weight: 52 g
  • t2: 10 mm
Star Grips

Material

Handle

  • Stainless steel A2, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24661.0332
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.