24740.0053 - Star Grip Screws
DIN 6336 plastic

Screw
d1 [mm]
d2 [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
15 mm
Article-No.:
24740.0053
Documents
Star Grip Screws
  • form L, Steel
  • d1: 25 mm
  • d2: M5
  • l: 15 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.4 g
Star Grip Screws

Material

Handle

  • Thermosetting plastic PF 31, black similar to RAL 9005

Screw

  • Steel, zinc-plated by galvanization

Notes

Special types, e.g. differing lengths or screws from brass / stainless steel on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24740.0053
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.