24100.0151 - Retaining Latches
one-sided

To be used for door locking, drawers and as handling aid etc.

The retaining catch is indexing 4 x 90°.

This article 24100.0151 - Retaining Latches one-sided / (d1: M8) is one variant of the article group Retaining Latches one-sided (EH 24100.)

Colour
d1 [mm]
l1 [mm]
l2 [mm]

More details

Article-No.
Documents
Price [€]
Available
Colour:
silver
d1 [mm]:
M8
l1 [mm]:
65 mm
l2 [mm]:
78 mm
Article-No.:
24100.0151
Documents
Retaining Latches
  • silver
  • d1: M8
  • d2: 14 mm
  • l1: 65 mm
  • l2: 78 mm
  • b: 25.2 mm
  • h1: 14 mm
  • h2: 15.8 mm
  • h3: 0.8 mm
  • h4: 9 mm
  • WS: 5 mm
  • Load capacity max.: 1000 N
  • Weight: 136 g
Retaining Latches

Material

Lever

  • Zinc die-cast, silver, similar to RAL 9006

Inner parts

  • Dry powdered metal

Screw

  • Stainless steel A2 (ISO 10642)
Title
Category
Type
Direct download
Download basket
Datasheet 24100.0151
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.