24631.1432 - Palm Grips
similar to DIN 6335, stainless steel A4

Version without dirt trap. Convenient for all applications having high hygienic requirements (e.g. food industry).

The stainless steel A4 version ensures maximum corrosion resistance.

This article 24631.1432 - Palm Grips similar to DIN 6335, stainless steel A4 / with threaded blind hole (d1: 32 mm) is one variant of the article group Palm Grips similar to DIN 6335, stainless steel A4 (EH 24631.)

Version
picture
d1 [mm]
d2 [mm]
d5 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with threaded blind hole
picture:
2
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d5 [mm]:
M6
Article-No.:
24631.1432
Documents
Palm Grips
  • with threaded blind hole – picture 2
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • h2: 20 mm
  • h3: 9 mm
  • t1 min.: 12 mm
  • Weight: 39 g
Palm Grips

Material

Handle

  • Stainless steel  A4, polished
Title
Category
Type
Direct download
Download basket
Datasheet 24631.1432
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.