24630.0050 - Palm Grips
DIN 6335 light metal

These palm grips are manufactured accordingto DIN 6335.

This article 24630.0050 - Palm Grips DIN 6335 light metal / raw part, form A (d1: 50 mm) is one variant of the article group Palm Grips DIN 6335 light metal (EH 24630.)

Version
picture
Surface
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24630.0050
Documents
Palm Grips
  • raw part, form A – picture 1, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • h1: 34 mm
  • h3: 20 mm
  • Weight: 51 g
Palm Grips

Material

Handle

  • Light metal Al, unpolished
Title
Category
Type
Direct download
Download basket
Datasheet 24630.0050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.